这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家交流

技术支持

电子测量

按产品型号支持:

1-25 / 802

排序:
Direct Radar Signal Generation and Acquisition – Part 3
Generation and detection of radar signals have changed dramatically in the past 30 years. Today’s digital signal processing capabilities offer a wide range of possibilities to simulate radar signals and include simulated objects to verify the performance of a radar system.

应用说明 2020-08-09

N5991 USB4 Receiver Compliance Test Automation Software
Test automation software to characterize and debug USB4 receivers.

产品资料 2020-07-28

N5991 MIPI C-PHY 2.0 Receiver Conformance Test Automation Platform
Test Automation Software to debug and characterize MIPI C-PHY 2.0 receivers

产品资料 2020-07-20

Infiniium Oscilloscope Probes and Accessories - Data Sheet
Infiniium oscilloscopes have a wide selection of high-quality probes and accessories for your particular applications to help you get the most out of your scope.

产品资料 2020-07-20

Keysight M809228XA OIF-CEI 28G VSR/SR Compliance Test User Guide
This document contains information about the installation steps, basic setup, GUI usage, and performing calibrations and tests using the OIF-CEI 28G VSR/SR Compliance Test Plugin.

用户手册 2020-07-16

PDF PDF 6.95 MB
N774xC Family of Power Meters - Data Sheet
The new Keysight N7744C and N7745C multiport optical power meters offer 4 or 8 ports in a single rack height unit. Trusted snap-on, quad-adapters to separate connecting task from measurement task.

产品资料 2020-07-15

PDF PDF 602 Bytes
Keysight N1000A + N1060A PAM4 12 Edge Jitter Measurement Speed:

基本演示 2020-07-13

Keysight N1000A + N1060A Analysis of Closed PAM4 Eye Diagram

基本演示 2020-07-13

M809228XA OIF-CEI CEI-28G VSR/SR Compliance Receiver Test Plugin
The M809228XA receiver test plug-in for M8070B is designed to assist and simplify the stress signal calibration used for testing the inputs of OIF-CEI CEI-28G-SR and 28G-VSR host compliance interfaces. The OIF-CEI 3.1 standard option is available within the M8070B user interface menu with the flexibility of choosing either compliance or debug mode. It reduces user interaction to a minimum and performs all required calibration routines and compliance testing automatically by remote controlling all required instruments. When a user is required to perform setup changes, the user is guided by diagram as well as text to minimize errors.

产品资料 2020-07-13

Kandou Bus and Keysight collaborate on an innovative test solution for chord signaling applications

基本演示 2020-07-13

Keysight 8160xA Family of Tunable Laser Sources - Data Sheet
The Keysight 8160xA Family of Tunable Laser Sources offers the full wavelength range from 1240 nm to 1650 nm with the highest tuning and sweeping accuracy and power stability.

产品资料 2020-07-07

PDF PDF 836 Bytes
M8131A 16/32 GSa/s Digitizer User’s Guide
M8131A 16/32 GSa/s Digitizer User’s Guide

用户手册 2020-07-05

PDF PDF 4.97 MB
N778xC Polarization Test Products
The new N778xC polarization test products enable high-speed, high performance characterization and verification of optical components and sub-systems

产品资料 2020-07-02

TDECQ Part II, Manufacturing Test Recommendations - White Paper
This document gives an overview of the adoption of TDECQ in manufacturing tests, and how to efficiently automate FlexDCA for making TDECQ measurements.

应用说明 2020-07-02

PDF PDF 4.25 MB
Keysight's N1055A 2/4 Channel 35/50 GHz TDR Remote Head Module
The future of TDR/TDT is here! Learn more about Keysight's time domain reflectometry and transmission solution.

基本演示 2020-07-02

Methods of Implementation, D9010BJCC 100GBASE-CR4 Test Application
The D9010BJCC 100GBASE-CR4 Compliance Test Application is an Ethernet test solution that covers the electrical timing parameters for 100GBASE-CR4 specification (IEEE 802.3).

参考指南 2020-07-01

PDF PDF 3.55 MB
M8047A PCI Express® Re-driver
The M8047A PCI Express re-driver extends the backchannel reach for M8000 Series error detectors.

产品资料 2020-07-01

N774xC Series Multiport Power Meter User’s Guide
N774xC Series Multiport Power Meter User’s Guide

用户手册 2020-07-01

PDF PDF 4 MB
M8091CKPA Pre-Compliance Rx Test Application for IEEE 802.3ck User Guide
This User Guide provides information on using the Keysight M8091CKPA Pre-Compliance Rx Test Application to perform calibrations and receiver tests for chip-to-chip 100GAUI-1, 200GAUI-2, 400GAUI-4 electrical interfaces.

用户手册 2020-06-30

PDF PDF 6.60 MB
FlexDCA Sampling Oscilloscope Software - Technical Overview
Provides a Technical Overview of the FlexDCA Sampling Oscilloscope software.

技术总览 2020-06-29

PDF PDF 3.70 MB
Direct Radar Signal Generation and Acquisition – Part 2
Generation and detection of radar signals have changed dramatically in the past 30 years. Today’s digital signal processing capabilities offer a wide range of possibilities to simulate radar signals and include simulated objects to verify the performance of a radar system.

应用说明 2020-06-25

User's Guides, Programmer's Guides, and Online Help (Version 06.55.00702)
This installer places an "Infiniium Docs" folder shortcut on your desktop. In this folder you can find user's guides, programmer's guides, and other manuals that go with Infiniium oscilloscope system software.

帮助文件 2020-06-25

EXE EXE 469.02 MB
M809256PB OIF-CEI 56G Receiver Test - Data Sheet
The M809256PB receiver test application is designed to assist and simplify the stress signal calibration used for testing the inputs of OIF-CEI CEI-56G-VSR/-MR/-LR PAM4 interfaces .It reduces user interaction to a minimum and performs all required calibration routines and compliance testing automatically by remote controlling all required instruments.

产品资料 2020-06-18

M8091CKPA Pre-Compliance Receiver Test Application for IEEE 802.3ck
The M8091CKPA receiver test application offers accurate and repeatable receiver test based on the Channel Operating Margin (COM) following the IEEE 802.3ck chip-to-chip recommendations to ensure interoperability between next generation datacom devices.

产品资料 2020-06-11

Direct Radar Signal Generation and Acquisition – Part 1
Generation and detection of radar signals have changed dramatically in the past 30 years. Today’s digital signal processing capabilities offer a wide range of possibilities to simulate radar signals and include simulated objects to verify the performance of a radar system.

应用说明 2020-06-10

1 2 3 4 5 6 7 8 9 10 ... 下一页