Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discutez avec un expert

Support technique

Mesure Electronique

Support by Product Model Number:

1-25 sur 718

Tri:
Infiniium Oscilloscope Probes and Accessories - Data Sheet
Infiniium oscilloscopes have a wide selection of high-quality probes and accessories for your particular applications to help you get the most out of your scope.

Fiche signalétique 2019-07-10

User's Guides, Programmer's Guides, and Online Help (Version 06.40.01001)
This installer places an "Infiniium Docs" folder shortcut on your desktop. In this folder you can find user's guides, programmer's guides, and other manuals that go with Infiniium oscilloscope system software.

Fichier d'aide 2019-07-01

EXE EXE 402.88 MB
N4917BSCB Optical Receiver Stress Test Solution - Data Sheet
Complete optical receiver stress test solution for 400GbE optical transceivers with automated stress eye calibration and performance compliance testing.

Fiche signalétique 2019-06-26

PDF PDF 4.17 MB
N4980A Multi-Instrument BERT Software - Data Sheet
The N4980A Multi-Instrument BERT software is a graphical user interface that controls multiple instruments for performing a series of BER measurements.

Fiche signalétique 2019-06-26

J-BERT M8020A High-Performance BERT - Data Sheet Version 6.01
The M8020A BERT is a AXIe based Bit Error Ratio Test Solution for PCIe, USB, Thunderbolt and many more industry Standards

Fiche signalétique 2019-06-10

N4917BSCB 400G Optical Receiver Test Application User Guide
This document provides an introduction, installation steps, underlying concepts, and usage information for the Keysight N4917BSCB 400G Optical Receiver Test Application.

Manuel de l'utilisateur 2019-06-01

PDF PDF 5.08 MB
Programmer's Guide for Infiniium Oscilloscopes (CHM)
This is a Windows HTML Help (CHM) version of the Infiniium Oscilloscopes Programmer's Guide.

Guide de programmation et de syntaxe 2019-06-01

CHM CHM 2.09 MB
Programmer's Guide for Infiniium Oscilloscopes (PDF)
This is a printable PDF version of the Infiniium Oscilloscopes Programmer's Guide.

Guide de programmation et de syntaxe 2019-06-01

PDF PDF 8.88 MB
Keysight 8160xA Family of Tunable Laser Sources - Data Sheet
The Keysight 8160xA Family of Tunable Laser Sources offers the full wavelength range from 1240 nm to 1650 nm with the highest tuning and sweeping accuracy and power stability.

Fiche signalétique 2019-05-21

PDF PDF 836 KB
M80885RCA DDR5 Receiver Conformance and Characterization Software - Data Sheet
The Keysight Technologies, Inc. M80885RCA DDR5 receiver conformance and characterization software provides a fast and easy way to test, debug and characterize your DDR5 designs.

Fiche signalétique 2019-05-21

PDF PDF 956 KB
M8196A Arbitrary Waveform Generator - User's Guide
New Arbitrary Waveform Generator with the highest combination of speed, bandwidth and channel density. 92 GSa/s sample rate supporting signals up to 64 GBaud on 4 channels in a 1-slot AXIe module - simultaneously.

Manuel de l'utilisateur 2019-05-08

8160xx Series Tunable Laser Family - User's Guide
The Keysight 8160xx series tunable laser family user's guide

Manuel de l'utilisateur 2019-05-01

PDF PDF 2.07 MB
8160xx Series Tunable Laser Family - Getting Started Guide
The Keysight 8160xx series tunable laser family getting started guide

Guide de démarrage rapide 2019-05-01

PDF PDF 937 KB
Signal Integrity Analysis Series Part 1: Single-Port TDR, TDR/TDT, and 2-Port TDR - Application Note
This Application Note focuses on part 1: those which use a single-port TDR, those which use TDR/TDT, and those which use 2-port TDR.

Notes d’application 2019-04-25

World Leading High-Accurate Permeability Measurement System for Magnetic Property, 100kHz - 20GHz
KEYCOM Corp.

Brefs de solution 2019-04-23

M8131A 16/32 GSa/s Digitizer Preliminary Version 0.6 - Data Sheet
The M8131A is a 16 Gsa/s or 32 GSa/s digitizer. It's a special analyzer solution, and with its build-in acquisition memory allow user capture real-world signals for a certain, limited amount of time. However, it's also embedded an optical streaming interface (ODI), that allows gapless capture for an unlimited amount of time.

Fiche signalétique 2019-04-10

PDF PDF 1.23 MB
N1091BSCA IEEE 802.3bs/cd Measurement and Debug Application - Data Sheet
Use the N109256CA SW App to characterize CEI-56G-VSR/MR/LR Electrical TX Designs (per OIF-CEI-04.0) using 86100D DCA-X and N109X DCA-M Oscilloscopes.

Fiche signalétique 2019-04-09

PDF PDF 1.58 MB
N109256CA OIF-CEI 4.0 Measurement and Debug Application - Data Sheet
Use the N109256CA SW App to characterize CEI-56G-VSR/MR/LR Electrical TX Designs (per OIF-CEI-04.0) using 86100D DCA-X and N109X DCA-M Oscilloscopes.

Fiche signalétique 2019-04-09

PDF PDF 1.75 MB
Tunable Laser Source Families - Selection Guide
The selection guide gives an overview on bandwidth coverage of the different tunable laser families.

Guide de sélection 2019-04-08

N4960A Serial BERT 17 and 32 Gb/s - User's Guide
The user's manual covers: setting up the system, operation, applications, performance specifications, remote operation, and warranty/product service.

Manuel de l'utilisateur 2019-04-03

Using Microwave Switches When Testing High Speed Serial Digital Interfaces
Many high speed digital interfaces use multiple lanes to achieve their system's throughput requirements. Most issues associated with this can be resolved with a switching network.

Notes d’application 2019-04-03

N4960A Serial BERT 17 and 32 Gb/s - Getting Started Guide
The getting started guide helps you identify the contents of the shipping package, perform a quick functional check of the product, and guide you on where to find more information and support for the N4960A.

Guide de démarrage rapide 2019-04-03

Getting Started with the 81133A/81134A Pulse Generator
This Getting Started Brochure helps you to quickly understand the operating principles and set up your first signals.

Guide de démarrage rapide 2019-04-03

TDECQ Part II, Manufacturing Test Recommendations - White Paper
An overview of how to make a compliant TDECQ measurement on a PAM4 optical transmitter

Notes d’application 2019-03-29

PDF PDF 4.21 MB
LCA Plugin for Test Automation - Technical Overview
The LCA plugin for the Keysight Test Automation on PathWave (TAP) simplifies automation by handling the interface to both the PNA instrument and the LCA optical hardware and software. The PNA settings needed for LCA measurements are provided in the test steps for easy configuration.

Présentation technique 2019-03-28

PDF PDF 944 KB

1 2 3 4 5 6 7 8 9 10 ... Page suivante