Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Electronic Measurement

Support by Product Model Number:

Refine the List

remove all refinements

By Type of Content

1-25 of 133

Sort:
E1968A GSM/GPRS/EGPRS Test Application - Technical Overview
This technical overview for the E1968A test application highlights key benefits, functionality, operating modes, and technical specifications.

Technical Overview 2019-12-10

PDF PDF 1.67 MB
S8706A 5G Protocol Carrier Acceptance Toolset - Technical Overview
Technical overview of the 5G protocol carrier acceptance solution

Technical Overview 2019-11-19

PDF PDF 3.80 MB
E6640A EXM Wireless Test Set - Data Sheet
The EXM wireless datasheet provide product specifications and explains how the test set scales with your production needs and is in sync with the latest cellular and WLAN chipsets.

Data Sheet 2019-09-25

PDF PDF 1.21 MB
E6650A EXF Wireless Test Set For Femtocell - Data Sheet
The EXF is the first one-box tester dedicated to femtocell manufacturing and is validated with the latest cellular and WLAN chipsets. This data sheet provides a summary of key performance parameters.

Data Sheet 2019-08-05

PDF PDF 634 KB
PXT E6621A LTE Wireless Communications Test Set - Technical Overview
Technical overview containing part numbers, options and specifications for the E6621A PXT LTE wireless communications test set.

Technical Overview 2019-06-28

M1740A mmWave Transceiver for 5G - Data Sheet
Keysight’s multi-band M1740A remote radio head (RRH) enables users to confidently test over-the-air (OTA) in mmWave frequency bands, including 24, 28, 39 and 40 GHz bands. The M1740A uniquely supports bi-directional testing across four mmWave frequency bands with a single hardware set.

Data Sheet 2019-06-11

PDF PDF 776 KB
Common Interface Unit E7770A - Data Sheet
Data sheet for Common Interface Unit E7770A

Data Sheet 2019-06-10

PDF PDF 419 KB
E7760B with M1740A mmWave 5G Non-Signaling Solution - Data Sheet
Keysight’s mmWave 5G non-signaling solution enables validation of a broad range of 5G modules in OTA test environments. Its single wideband transceiver (E7760B) and remote radio head (M1740A) provide tunable access across four mmWave frequency bands. Keysight’s mmWave 5G non-signaling solution ensures a streamlined approach to reliably verify transmit and receive paths between IF and mmWave frequencies.

Data Sheet 2019-05-14

PDF PDF 591 KB
E7515B UXM 5G Wireless Test Platform - Data Sheet
Data sheet for E7515B UXM 5G Wireless Test Platform

Data Sheet 2019-04-24

PDF PDF 1.71 MB
5G Protocol Conformance Toolset - Technical Overview
5G Protocol Conformance Toolset (PCT) gives you access to the latest 3GPP defined 5G protocol conformance tests. It provides an easy-to-use Graphical User Interface in which you can create campaigns of tests, set PICS/PIXIT parameters, view logs and create reports. In this document we will describe the graphical user interface and functionality provided by Protocol Conformance Toolset in more detail. We will also describe the hardware platform on which Protocol Conformance Toolset is run.

Technical Overview 2019-04-03

PDF PDF 3.63 MB
E7760B Wideband Transceiver - Data Sheet
Streamlined, integrated testing across any 3GPP mmWave band.

Data Sheet 2019-02-07

PDF PDF 830 KB
Keysight 5G Protocol R&D Toolset - Technical Overview
Keysight’s Protocol R&D Toolset (PRT) is a comprehensive suite of tools for protocol and application testing of chipsets and devices. Protocol R&D Toolset covers the whole chipset and device development workflow from early prototype testing through to integration and verification.

Technical Overview 2018-10-01

PDF PDF 4.61 MB
N8993A GS-8800 Series Wireless Communication Design Verification Bench-top System - Data Sheet
Provides a brief overview and some general specification information for the N8993A GS-8800 wireless communication design verfication bench-top system.

Data Sheet 2018-02-21

N9075A & W9075A Mobile WiMAX X-Series Measurement Application - Technical Overview
The Mobile WiMAX measurement application transforms the X-Series signal analyzers into standard-based Mobile WiMAX transmitter testers by adding fast 1-button power and modulation measurements.

Technical Overview 2017-12-01

E6610A Remote Radio Head Tester - Data Sheet
This data sheet provides key performance, dimensions, and application specifications for the E6610A remote radio head one-box tester.

Data Sheet 2017-12-01

PDF PDF 1.23 MB
802.11ad Integrated RF Test Solution - Data Sheet
The E7760A and M1650A provide IF (6-17GHz) and RF (55-68GHz) physical-layer signals for 802.11ad WiGig device testing. This document describes their performance and physical characteristics.

Data Sheet 2017-06-02

PDF PDF 1.44 MB
T4010S Conformance Test System - Technical Overview
The T4010S LTE RF test systems are automated solutions for conformance test and design verification of LTE UE. This document covers key benefits, features, technical specifications and ordering info.

Technical Overview 2017-01-24

E6966B IMS-SIP Network Emulator - Technical Overview
The E6966B IMS-SIP network emulator allows you to efficiently test the performance and functionality of cellular user equipment in an all-IP IMS-SIP environment.

Technical Overview 2016-04-19

T3100S Series NFC Test Systems - Technical Overview
This technical overview shows the elements and specifications that create the T3100S Series Test Systems for NFC testing during product development, R&D, pre-conformance and final certification.

Technical Overview 2016-04-13

E7530A and E7630A LTE/LTE-A Test and Lab Applications - Technical Overview
This document explains the capabilities of the E7530A LTE/LTE-A test application and E7630A LTE/LTE-A lab application, which are used with the E7515A UXM test set.

Technical Overview 2015-07-12

PDF PDF 6.25 MB
E7515A UXM Wireless Test Set - Data Sheet
Specifications and performance parameters of the UXM Wireless Test Set

Data Sheet 2015-06-30

E7523A and E7623A W-CDMA/HSPA+ Test and Lab Applications - Technical Overview
This document explains the capabilities of the E7523A W-CDMA/HSPA+ test application and E7623A W-CDMA/HSPA+ lab application, which are used with the E7515A UXM test set.

Technical Overview 2015-05-18

T4020S LTE RRM Test System - Technical Overview
This technical overview explains the key features, system components, user interface, technical specifications for the T4020S LTE RRM conformance test system.

Technical Overview 2015-02-23

E6701K GSM/GPRS and E6704A EGPRS Lab Applications - Technical Overview
This technical overview provides a brief overview and some specifications for the E6701I GSM/GPRS lab application and E6704A EGPRS lab application for the 8960 (E5515C/E) wireless communications test set.

Technical Overview 2015-01-06

PDF PDF 1.60 MB
E6703J W-CDMA/HSPA Lab Application - Technical Overview
This technical overview provides the technical specifications and highlights the key capabilities of the E6703J W-CDMA/HSPA lab application.

Technical Overview 2014-12-17

1 2 3 4 5 6 Next