您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

1-25 / 78

排序:
Virtual Drive Testing Toolset - Solution Brief
Keysight’s Virtual Drive Testing (VDT) Toolset enables users to evaluate, characterize, and optimize the performance of 5G NR mobile devices, chipsets and network infrastructure. Mobile operators and wireless device and network equipment manufacturers are able to quickly and efficiently benchmark different mobile devices and network infrastructure as well as assess end-users’ experience of accessing mobile applications. As a repeatable, realistic and automated lab-based performance and interoperability test solution, VDT Toolset accelerates new design development from prototype to fully functioning 5G devices.

型錄 2019-05-31

PDF PDF 4.47 MB
5G RF/RRM Conformance Toolset - Solution Brief
The 5G Protocol Conformance Toolset provides up-to-date and comprehensive access to 5G protocol conformance test cases as defined in 3GPP TS 38.523-1 (5GS) and 3GPP TS 34.229-1 (IMS) to ensure mobile devices perform as expected on a live mobile network.

型錄 2018-11-30

PDF PDF 2.76 MB
5G Protocol Conformance Toolset - Solution Brief
The 5G Protocol Conformance Toolset provides up-to-date and comprehensive access to 5G protocol conformance test cases as defined in 3GPP TS 38.523-1 (5GS) and 3GPP TS 34.229-1 (IMS) to ensure mobile devices perform as expected on a live mobile network.

型錄 2018-11-30

PDF PDF 4.24 MB
汽車與能源設計及測試解決方案 - 電子書
車用電子是所有操作和診斷、便利性和舒適性、安規與安全的基礎平台,也為這三個創新領域提供主要支援。

型錄 2018-06-19

PDF PDF 42.80 MB
Design and Test Solutions for the Internet of Things - Solution Brochure
Develop mission-critical IoT devices to withstand the rigors of the real world—with flexible, high-performance design, test and security platforms.

型錄 2018-05-16

AVI AVI 7.86 MB
Keysight Technologies T5510S Cellular + Wi-Fi Emulation System - Solution Brief
This solution brief introduce the Keysight T5510S Cellular + Wi-Fi Emulation System which helps find complex protocol implementation errors under repeatable real-world traffic and interference conditions for faster troubleshooting, benchmarking, and calibration of multi-mode devices to improve user experience.

型錄 2018-02-01

PDF PDF 610 KB
Case Study GaN Power Devices Start to be Designed into Power Sources : Transphorm Details Know-how

型錄 2017-11-24

PDF PDF 226 KB
E7515A UXM Wireless Test Set - Brochure
The UXM is a highly-integrated signaling test set for functional and RF design validation in the 4G era and beyond, so you can assess design readiness with greater confidence and make a clear call.

型錄 2017-09-20

PDF PDF 13.78 MB
Integrated 802.11ad RF Test Solution - Brochure
Design your 802.11ad device with confidence. Frequencies are 10 times higher, modulation bandwidths are 100 times wider, and modulation is now a mixture of modes.

型錄 2017-02-03

PDF PDF 622 KB
[Connected Car] Performance evaluation and conformance test of eCall / ERA-GLONASS in-vehicle device
[Connected Car] Performance evaluation and conformance test of eCall / ERA-GLONASS in-vehicle device

型錄 2017-01-16

PDF PDF 432 KB
[Connected Car] V2X Module Manufacturing Test Solution
Want to maximize your competitive edge with efficient tests for faster time to new market, quick production ramp-up and customer support

型錄 2016-12-08

PDF PDF 404 KB
E6950A eCall 相符性測試解決方案
Keysight E6950A eCall 相符性測試解決方案是一種車載道路安全系統,其設計宗旨是藉由加快救援人員的緊急回應速度,來減少交通事故中的死亡、傷害和財產損失。

型錄 2016-10-21

PDF PDF 1016 KB
Anite Application Testing - Brochure
Product brochure for Anite Application Testing

型錄 2016-07-27

PDF PDF 1 MB
Anite Development Toolset - Brochure
Product brochure for Anite Development Toolset

型錄 2016-07-21

PDF PDF 1.38 MB
Anite Conformance Toolset - Brochure
Product brochure for Anite Conformance Toolset

型錄 2016-07-20

PDF PDF 2.20 MB
Anite SAS Interoperability Test Solution - Brochure
Product brochure for Anite SAS Interoperability Test Solution

型錄 2016-07-20

PDF PDF 1.29 MB
Anite Virtual Drive Testing Toolset - Brochure
Product brochure for Anite Virtual Drive Testing Toolset

型錄 2016-07-14

PDF PDF 2.68 MB
Unlocking Cellular Measurement Insights - Solution Brochure
This brochure covers the intricacies of evolving cellular standards to provide our customers with valuable insights into their innovations from design and development into manufacturing.

型錄 2016-06-22

PDF PDF 7.93 MB
Remote Radio Head Test, Reference Solution - Solution Brochure
Keysight's remote radio head test, reference solution provides pre-determined measurements & connectivity to remote radio head physical interfaces for quick & easy downlink and uplink characterization

型錄 2016-05-25

PDF PDF 1.99 MB
Small Cell Test, Reference Solution - Solution Brochure
Keysight's small-cell test, reference solution provides sample test plans, instrumentation and DUT control, simplifying test development and optimizing test throughput.

型錄 2016-04-20

PDF PDF 1.37 MB
VoLTE Battery Test, Reference Solution - Solution Brochure
The VoLTE battery test reference solution implements battery performance test plan and output results to a required test report.

型錄 2016-03-30

PDF PDF 1.45 MB
E6640A EXM Wireless Test Set - Brochure
EXM is ready to test devices with 2G, 3G, and 4G cellular, including LTE-A CA, plus wireless connectivity. For NPI to high-volume manufacturing test this brochure explains its extensive capabilities.

型錄 2015-08-05

PDF PDF 5.94 MB
Measurement Applications for the E6640A EXM Wireless Test Set - Solution Brochure
Covers technology-specific software applications for the EXM wireless test set, developed to help you expedite the manufacturing of your cellular and wireless connectivity devices.

型錄 2015-05-06

PDF PDF 3.94 MB
8960 Wireless Communications Test Set HSPA Applications - Application Note
key features for HSPA applications for the 8960 wireless communications test set. Specifically for the E6703F W-CDMA lab application and E1963A mobile test application.

型錄 2014-10-29

PDF PDF 383 KB
Accelerate the Development of Wireless Device Tests with Automated Test Development and Support
This brochure explains how the Keysight Wireless Test Manager products make it easy it to automate test development, expedite time-to-market for wireless devices, and reduce test costs.

型錄 2014-09-22

PDF PDF 699 KB

1 2 3 4 下一頁