Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Техническая поддержка

Электронные измерения

Поддержка по номеру модели:

1-25 из 901

Упорядочить:
Keysight’s 5G Test Solutions Enable SK Telecom to Verify Performance of 5G Devices

Материалы для прессы 2020-07-30

Keysight First to Gain Validation of 5G USIM Protocol Conformance Test Cases by GCF

Материалы для прессы 2020-07-29

UXM 5G Test Application - Technical Overview
Keysight's UXM 5G Test Application network emulation software accelerates device development and acceptance. It provides a high level of customization for network parameters and testing scenarios.

Обзор технических характеристик 2020-07-20

PDF PDF 2.08 MB
E6640A EXM Wireless Test Set - Data Sheet
The Keysight 5G non-signaling manufacturing test solution reduces the cost of 5G UE manufacturing through using an industry-proven platform to test multiple devices in multiple formats. The solution implements streamlined automation and sequencing to optimize test speed and bring devices to market faster.

Техническая информация 2020-07-06

PDF PDF 1.27 MB
S8708A 5G Advanced Performance Test Toolset - Technical Overview
The S8708A Advanced Performance Test Toolset is part of Keysight’s 5G Network Emulation Solution portfolio that addresses the entire device development workflow from early design to acceptance and manufacturing.

Обзор технических характеристик 2020-07-06

PDF PDF 2.19 MB
S8704A Protocol Conformance Toolset - Technical Overview
S8704A Protocol Conformance Toolset (PCT) gives you access to the latest 3GPP defined protocol conformance tests. It provides an easy-to-use Graphical User Interface in which you can create campaigns of tests, set PICS/PIXIT parameters, view logs and create reports. In this document we will describe the graphical user interface and functionality provided by Protocol Conformance Toolset in more detail. We will also describe the hardware platform on which Protocol Conformance Toolset is run.

Обзор технических характеристик 2020-06-24

PDF PDF 3.90 MB
M1740A mmWave Transceiver for 5G - Data Sheet
The M1740A mmWave transceiver for 5G is a versatile remote radio head covering multiple frequency bands. It is used as a key component of several Keysight 5G solutions to test at mmWave frequencies.

Техническая информация 2020-06-19

PDF PDF 776 KB
Nemo Outdoor - Brochure
This brochure introduces the key features and benefits of Nemo Outdoor

Брошюра 2020-06-15

PDF PDF 2.40 MB
PROPSIM FS16 5G Channel Emulation Solution - Solution Brief
5G user experience depends on device performance in harsh mobile environments. Keysight’s channel emulators enable you to validate device and base station end-to-end real-world performance in the lab.

Совместное решение 2020-06-15

PDF PDF 10.10 MB
Massive MIMO Testing with PROPSIM 5G Channel Emulation Solution - Application Note
5G massive MIMO base station testing using Keysight's PROPSIM 5G channel emulation solution.

Руководство по применению 2020-05-22

PDF PDF 4.44 MB
S8706A Protocol Carrier Acceptance Toolset - Technical Overview
S8706A Protocol Carrier Acceptance Toolset provides comprehensive access to protocol carrier acceptance test plans mandated by the world’s major 5G mobile operators. In this document we will describe the graphical user interface and functionality provided by Protocol Carrier Acceptance Toolset in more detail. We will also describe the hardware platform on which Protocol Carrier Acceptance Toolset is run.

Обзор технических характеристик 2020-05-13

PDF PDF 1.20 MB
Enabling Device Troubleshooting - Technical Overview
Technical overview for enabling device troubleshooting for Network Emulation solutions

Обзор технических характеристик 2020-05-08

PDF PDF 2.79 MB
Keysight First to Gain Approval from 3GPP for 5G NR Protocol Test Cases that Support CA
Keysight’s 5G network emulation solution supports the widest range of protocol conformance test cases validated by the Global Certification Forum

Материалы для прессы 2020-05-04

S8705A RF/RRM DVT and Conformance Toolset - Technical Overview
S8705A is an integrated solution that enables RF performance testing of 5G devices against reference conformance and acceptance test plans (FR1 and FR2) and supports test cases for C-V2X.

Обзор технических характеристик 2020-04-15

PDF PDF 5.58 MB
PROPSIM FS16 RF Channel Emulator F8820A
End-to-end real world performance testing of wireless devices in the lab.

Техническая информация 2020-03-11

PDF PDF 696.59 KB
E6950A eCall Conformance Test Solution - Configuration Guide
This configuration guide helps you configure your eCall test reference solution with the E7515A UXM Wireless Test Set with PSAP software, and N5172B EXG X-Series RF Vector Signal Generator with N7609B.

Руководство по конфигурации 2020-02-12

PDF PDF 1.29 MB
Benchmark 5G Devices in the Lab
S8710A 5G Device Benchmarking Toolset enables standardized lab-based end-to-end automation of 5G device benchmarking with a predefined set of test cases, customizable scripts, and extensive reports.

Демонстрация 2020-02-11

Nemo 5G Device Analytics - Flyer

Брошюра 2020-02-06

PDF PDF 1.94 MB
S8710A Device Benchmarking Toolset - Technical Overview

Обзор технических характеристик 2020-02-05

PDF PDF 2.21 MB
Enables Major U.S. Mobile Operators to Accelerate 5G with Leading Number of 5G Device Test Cases
Keysight delivers more than 600 validated test cases to support 5G new radio (NR) device acceptance plans

Материалы для прессы 2020-01-30

Develop C-V2X with Confidence as 5G Evolves

Демонстрация 2020-01-23

SA8700 C-V2X Test Solution
This document provides information about how to configure for C-V2X Test Solution

Руководство по конфигурации 2020-01-14

Sky5® LiTE Complete Front-end System for 5G, tested with Keysight 5G Test Application Framework
Watch a video demonstration of Skyworks Sky5® LiTE solution. The video shows great performance on key RF parameters including transmit power, waveform performance and EVM. Results obtained through test with Keysight 5G Test Application Framework using Keysight E7515B UXM 5G Wireless Test Platform.

Демонстрация 2020-01-09

E1968A GSM/GPRS/EGPRS Test Application - Technical Overview
This technical overview for the E1968A test application highlights key benefits, functionality, operating modes, and technical specifications.

Обзор технических характеристик 2019-12-10

PDF PDF 1.67 MB
PROPSIM F64 Radio Channel Emulator F8800A - Data Sheet
The PROPSIM F64 emulates dynamic radio channels between transmitters and receivers and is thus independent of system technology or signal modulations. Its capabilities are designed for end-to-end realistic and repeatable real-world performance testing of 5G multi-mode devices and base stations in the laboratory to accelerate successful 5G rollouts.

Техническая информация 2019-12-02

PDF PDF 984 KB

1 2 3 4 5 6 7 8 9 10 ... Следующие