您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

51-75 / 144

排序:
TS-5400 High Performance PXI Functional Test System with Mac Panel Interface - Data Sheet
Keysight's system onsite agreement provides short-term rental of the i3070 system, preconfigured according to the customer's needs, together with the latest hardware and software.

產品型錄 2013-05-09

Infiniium USB Test Option
The Infiniium USB Test Option provides a fast and reliable way to verify USB electrical specification compliance for USB 2.0 devices, hosts, and hubs.

產品型錄 2012-12-10

PDF PDF 1.21 MB
TS-8900 PXI-Based Standard Platform for Automated Test Equipment Integration - Technical Overview
The Keysight TS-8900 standard PXI-based high performance shell platform offers self-integrators an efficient and cost effective base solution to meet their functional test needs.

技術總覽 2012-10-22

PDF PDF 458 KB
TS-5400 Series II Automotive Electronics Functional Test System - Product Note
This product note is geared to helping automotiveelectronics manufacturers accelerate test systemdevelopment.

技術總覽 2012-07-17

M9216A PXI High Voltage Data Acquisition Module
The Keysight M9216A is a multi-channel, large-range voltage measurement unit capable of acquiring dynamic positive voltage levels from multiple channels simultaneously.

產品型錄 2012-05-30

SMX4030, SMX4032, SMU4030, and SMU4032 PXI and USB Relay Switches Data Sheet
Datasheet for SMX4030, SMX4032, SMU4030, and SMU4032 PXI and USB Relay Switches.

產品型錄 2011-11-08

PDF PDF 1.49 MB
SMX2055 5½ Digit PXI Multimeter Datasheet

產品型錄 2011-11-08

PDF PDF 307 KB
SMX2064, SMU2064, SM2064 7½ digit PXI, USB and PCI Digital Multimeters Datasheet

產品型錄 2011-11-08

PDF PDF 789 KB
SMU2055 6½ Digit USB Multimeter Data Sheet
Datasheet for SMU2055 6½ Digit USB Multimeter.

產品型錄 2011-11-08

PDF PDF 552 KB
SMX2060, SMU2060, SM2060 7½ digit PXI, USB & PCI Digital Multimeters Datasheet

產品型錄 2011-11-08

PDF PDF 451 KB
SM2040 Series 6½ Digit PCI Multimeters Data Sheet
Datasheet for SM2040 Series 6½ Digit PCI Multimeters.

產品型錄 2011-11-08

PDF PDF 281 KB
TS-8900 PXI Functional Test System
TS-8900 is the latest standard platform of end-of-line functional test system in electronics manufacturing, designed to reduce your cost of test while providing higher throughput.

技術總覽 2011-08-15

PDF PDF 563 KB
SM4020, SM4022, SM4040, and SM4042 PCI Relay Multiplexers Data Sheet
Datasheet for SM4020, SM4022, SM4040, and SM4042 PCI Relay Multiplexers.

產品型錄 2011-08-08

PDF PDF 1.69 MB
測試與量測軟體支援更新
VEE Pro、T&M Toolkit、T&M Developer’s Bundle 的支援合約 (SUP),以及支援政策的變更等相關資訊

技術總覽 2010-09-15

Keysight VEE Pro 9.2 and Keysight VEE Express 9.2 Data Sheet
Description and technical specifications for the Keysight VEE Pro 9.2 & Keysight VEE Express 9.2

產品型錄 2010-06-25

N6030A Arbitrary Waveform Generator

技術總覽 2010-06-03

N8242A Arbitrary Waveform Generator Synthetic Instrument Module, 10-Bit, 1.25 GS/s or 625 MS/s

技術總覽 2010-05-31

PDF PDF 1.66 MB
Signal Simulation Test System
The SSTS provides generation and measurement of two individual and/or combined RF signals from 50 MHz to 20 GHz. Measurement capability is provided by signal analyzer and RF power meter.

產品型錄 2010-05-26

PDF PDF 111 KB
Z2091B-03x Two Channel Coherent Signal Simulator
This system offers 1 GHz bw with dynamic range to 44GHz carrier frequencies, allows generation of ultra-wide bw signals easily and repeatedly with precision and freedom from spurious output and noise.

技術總覽 2010-04-12

PDF PDF 220 KB
TestExec SL 6.1.1 datasheet
The TestExec SL Control is an ActiveX control that allows you to write code that interacts with TestExec SL programmatically.

產品型錄 2010-04-07

Four Channel Signal Analyzer Platform Z2090B-031 - System Overview
The Z2090B FCSA provides signal analysis capability on up to four simultaneous signals to a 1.5 GHz BW. The FSCA solution leverages VSA software to provide high frequency measurements to 1.5 GHz.

產品型錄 2010-02-19

PDF PDF 114 KB
Fault Detective 4.7 Minimum System Requirements
To obtain the best performance with Fault Detective, it is highly recommended to use multicore processors with as much RAM as possible.

技術總覽 2010-01-21

Keysight N9384A Intelligent Traffic Video Detection Workstation
This data sheet provides the specifications for the hardware build up, software features and the necessary setup and configuration for the N9384A intelligent traffic video detection workstation.

產品型錄 2010-01-13

PDF PDF 608 KB
Keysight Z2090B-200 Series Calibration Systems
Getting your equipment repaired and calibrated by Keysight is one way to ensure that it maintains its high level of measurement integrity throughout its lifetime.

技術總覽 2009-10-24

PDF PDF 382 KB
E2094S IO Libraries Suite 15.5
The E2094S IO Libraries Suite 15.5 establishes an error-free connection between your test instruments and your PC in less than 15 minutes

產品型錄 2009-09-01

上一個 1 2 3 4 5 6 下一頁