您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

26-50 / 144

排序:
IO Libraries Suite Interface Support Matrix - Technical Overview
The support matrix for I/O hardware interface, Operating System, and Keysight IO Libraries revision...

技術總覽 2018-01-31

M9188A Dynamic Digital to Analog Converter - Data Sheet
The M9188A is a PXI-based, single-slot dynamic digital to analog converter (DAC) which has 16 simultaneous channels capable of supplying stimulus waveform signals of up to +30 V or +20 mA per channel.

產品型錄 2017-12-05

TS-5020 Automotive Functional Test System - Technical Overview
This Product Note explains the TS-5020 and gives more information into its features.

技術總覽 2017-12-02

N6467A BroadR-Reach Automotive Ethernet Electrical Compliance Application - Data Sheet
The N6467A BroadR-Reach automotive electrical performance validation and conformance software gives you an easy and accurate way to verify and debug your BroadR-Reach automotive Ethernet designs.

產品型錄 2017-12-01

M9217A PXIe Single-Slot 2-Channel Isolated Digitizer - Data Sheet
With its built-in peak voltage protection of up to 400 V, the M9217A is ideal for analyzing high-voltage and transient signals as seen in automotive, mechatronics and aerospace defense applications.

產品型錄 2017-12-01

TS-8900 Automotive Electronics Functional Test System - Technical Overview
The TS-8900 provides higher throughput and higher test coverage while reducing your equipment capital costs for automotive electronics functional testing.

技術總覽 2017-12-01

89601B/BN-BHP FMCW Radar Analysis, 89600 VSA Software - Technical Overview
89600 VSA software Option BHP for FMCW radar analysis enables quick and easy automated modulation quality measurements on multi-chirp linear FM signals.

技術總覽 2017-12-01

Payload Test System - Technical Overview
Keysight's Payload Test System Platform uses state of the art measurement capability to provide a base configuration for Uplink and Downlink testing between UHF and Q band.

技術總覽 2017-12-01

PDF PDF 1.70 MB
TS-5000 Family Multi-Channel Load Cards

技術總覽 2017-12-01

PDF PDF 1.14 MB
TestExec SL 7.0 - Data Sheet
This technical overview highlights key features of the Keysight TestExec SL, a test executive designed for high-volume, high throughput functional test applications across multiple industries.

產品型錄 2017-12-01

PDF PDF 2.11 MB
IO Libraries Minimum System Requirements - Technical Overview
Computer hardware and operating system minimum requirements for using Keysight IO Libraries Suite.

技術總覽 2017-10-11

BT2152A 自放電分析儀 - 產品規格書
一般的電池管理系統會將所有電池放電至最低電池位準,因而縮短了有效的電池使用時間。

產品型錄 2017-06-18

TestExec SL 8.1 - Data Sheet
TestExec SL is a test executive software designed for high-volume, high throughput functional test applications across multiple industries.

產品型錄 2017-04-12

PDF PDF 1023 KB
Z2090B-033 Power and Data Bus Test System Technical Overview
This system provides command and telemetry signals, BER testing, DC power I/F, data storage and standard signal interfaces including RS422/485 and IEEE 1553 for satellite panel and unit test.

產品型錄 2016-08-31

PDF PDF 1.17 MB
N8241A Arbitrary Waveform Generator Synthetic Instrument Module, 15-Bit, 1.25 GS/s or 625 MS/s
N8241A arbitrary waveform generator (AWG) is capable of creating high-resolution waveforms for radar, satellite, and frequency agile communication systems.

技術總覽 2016-06-03

87204/87206A, B, C Multiport Coaxial Switches - Technical Overview
This document contains product description, top line specs, and ordering information for high performance multiport switches for microwave and RF instrumentation and systems. Additional model# 70611A Products: 87206B, 87204A, 87204B, 87204C, 87206A, 87206B, 87206C

技術總覽 2015-07-29

PDF PDF 1 MB
E8782A Pin Matrix and E8783A Pin Matrix Card
This data sheet provides an overview of and specifications for the Keysight E8782A pin matrix with instrumentation and E8783A pin matrix card.

產品型錄 2015-06-04

PDF PDF 164 KB
Transmit/Receive Module Test Platform (TRM-X) - Technical Overview
The TRM-X Test Platform, measurement science expertise and systems when and where needed, provide the capability you need to deliver AESA radar; datalink; and satcom transmit/receive modules.

技術總覽 2015-01-10

Keysight Technologies Switch Matrix Product Overview
Keysight has developed a wide range of custom switch matrices; ranging from a simple 1 x 6 to a 10 x 10 non-blocking full access matrix, to complete custom switching and conditioning units.

產品型錄 2014-07-31

PDF PDF 309 KB
Keysight Flashing Solutions-Dedicated Platform for Flash Programming
Keysight's flashing solutions for on-board EEPROM flash programming of industrial and automotive devices offer users flexibility and cost savings.

技術總覽 2014-07-31

PDF PDF 427 KB
軟體支援聲明
是德 VEE Pro、測試與量測工具套件及 IO Libraries 的軟體支援聲明

技術總覽 2014-03-08

PSA Series Spectrum Analyzers - Data Sheet
This data sheet provides specifications for the PSA family of spectrum analyzers.

產品型錄 2013-11-25

Keysight VEE 9.3 新功能
查看 Keysight VEE 9.3 新功能

技術總覽 2013-11-24

10529 Data Sheet, 15 KB

產品型錄 2013-11-15

PDF PDF 34 KB
新一代 Keysight VEE軟體
瀏覽新一代Keysight VEE軟體

技術總覽 2013-10-15

上一個 1 2 3 4 5 6 下一頁