您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

1-25 / 139

排序:
Automotive Ethernet Channel Compliance
Harness, connector, cable testing for Automotive Ethernet devices,AE6910L,AE6900L

產品型錄 2020-09-16

E8718A Radar Target Simulator
Automotive radar target simulator with remote radio heads, or front ends, for automotive radars operating between 76 GHz to 81 GHz. Simulate up to 3 objects, distance, relative speed (Doppler), and make occupied bandwidth measurements.

產品型錄 2020-08-27

M8920A PXIe Radio Test Set - Data Sheet
This document provides specifications for M8920A Radio Test Set, which combines PXI hardware with application-specific software in a single chassis, providing multi-format coverage for radio testing.

產品型錄 2020-08-20

PDF PDF 752 Bytes
BT2200 Charge-Discharge Platform - Data Sheet
Data sheet for the BT2200 Charge-Discharge Platform

產品型錄 2020-08-07

PDF PDF 755 Bytes
TS-5040 Functional Test System The perfect base for your turnkey solutions
The Keysight TS-5040 Functional Test System is an ideal base for customers' turnkey solutions.

產品型錄 2020-04-16

M8920A Radio Test Software - Technical Overview
This technical overview describes the features of the M8920A PXIe Radio Test Set solution, which provides the essential components of the radio test system in a single flexible and scalable chassis.

技術總覽 2020-03-06

PDF PDF 829 KB
Automotive Networking Tools
Easy to use and low-cost tools for automotive Ethernet media conversion, data logging and CAN-FD traffic monitoring. There are many kinds of communication buses in a car today – interfaces that have been around for a long time such as CAN and LIN alongside more modern interfaces such as automotive Ethernet. Monitoring the traffic on those buses, actively logging it and testing to be sure it works the way it is intended, is critical. The below products offer some simple tools and hardware to help.

產品型錄 2020-01-28

Automotive Ethernet 1G Rx Compliance
A brief overview of the software, hardware and accessories that help generate a complete solution for Automotive Ethernet Receiver compliance.

產品型錄 2019-12-10

Tx Automotive Ethernet Compliance Application - Data Sheet
The Keysight AE6910T performance validation and conformance application provides you with an easy and accurate way to verify and debug your automotive Ethernet 1000Base-T1 designs

產品型錄 2019-10-31

M9185A PXI Isolated D/A Converter
The M9185A is a digital/analog converter that can supply high voltage levels in parallel of up to eight or 16 channels. Each channel can provide up to 16 V as stimulus to the device under test.

產品型錄 2019-10-10

BT2152B Self-Discharge Analyzer, BT2155A Self-Discharge Analysis Software
The BT2152B Self-Discharge Analyzer measures self-discharge current of Li-Ion cells providing a revolutionary reduction in the time required to discern good vs bad cell self-discharge performance, and dramatic reductions in cell manufacturing WIP.

產品型錄 2019-09-02

Threat Simulator System - Data Sheet
Keysight's threat simulator is a fully integrated system. A single rack provides 8 sources. Addition of a second identical rack expands the system to 16 sources. All sources are aligned in amplitude, phase and time using the Z2098B-172-408 calibration system.

產品型錄 2019-07-11

PDF PDF 940 KB
M9470A PXIe 50W RF Interface Module - Data Sheet
The Keysight M9470A is a PXIe 2-slot, RF extension module for the M9421A VXT Transceiver PXIe module to implement frequency coverage for RF radio transmitter and receiver testing. Frequency coverage from 100 kHz to 6 GHz and up to 160 MHz of bandwidth.

產品型錄 2019-07-10

PDF PDF 546 KB
Automotive Ethernet Triggering and Decode
The Keysight D9020AUTP Autmotive Ethernet protocol triggering and decode software provides an easy and accurate way to verify and debug your 100Base-T1 automotive Ethernet designs for today's Connected Car.

產品型錄 2019-06-20

Automation Platform for Automotive Radar
Software datasheet that helps potential customers understand the value.

產品型錄 2019-06-14

Pathwave Lab Operations For Connectivity - Technical Overview
Improve the workflow in your test lab with PathWave Lab Operations For Connectivity. This new software tool allows simpler yet more in-depth insights into your test lab and a 360 degree look in to your workflow.

技術總覽 2019-06-13

PDF PDF 1.62 MB
E6962A Automotive Ethernet Rx Compliance Solution - Data Sheet
The Keysight E6962A automotive Ethernet Rx validation and conformance application provides an easy and accurate way to verify and debug the receiver characteristics of your BroadR-Reach and 100BASE-T1 designs.

產品型錄 2018-12-10

E6963A Automotive Ethernet Link Segment Compliance Solution - Data Sheet
Provides a product description and application overview of Keysight automotive Ethernet link segment compliance testing solution.

產品型錄 2018-12-10

D9020AUTP High Speed Automotive Decode and Trigger Software - Data Sheet
Data sheet for D9020AUTP high speed decode and trigger for Infiniium oscilloscopes.

產品型錄 2018-11-29

E8708A 雷達目標模擬器 - 產品規格書
E8708A 雷達目標模擬器 76 GHz 至 81 GHz。

產品型錄 2018-10-08

VEE Pro 9.33 - Data Sheet
This data sheet describes the key features, technical specifications and ordering information for Keysight VEE Pro 9.3.

產品型錄 2018-08-23

BT2191A 自放電量測系統 - 產品規格書
The BT2191A Li-Ion 自放電量測系統可在數分鐘或數小時內分析自放電電流,提供控制、繪圖、記錄、資料儲存功能的軟體。

產品型錄 2018-08-23

M9186A PXI Voltage Current Souce Data Sheet
The M9186A is a two-slot, PXI based V/I source module that enables the sourcing of a voltage and measurement of the resultant current, or sourcing a current and measuring the resultant voltage.

產品型錄 2018-08-06

L8990 Modular Switch Matrix Configuration Form
Keysight's L8990M Modular Switch Matrix platform provides a simple and flexible platform for RF switching.

技術總覽 2018-06-21

PDF PDF 1.94 MB
Solar Array Simulator System - Technical Overview
The Keysight Solar Array System provides precise, fast and cost efficient simulation of multiple segment solar array output characteristics.

技術總覽 2018-06-13

PDF PDF 2.41 MB

1 2 3 4 5 6 下一頁