Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Техническая поддержка

Электронные измерения

Поддержка по номеру модели:

1-25 из 145

Упорядочить:
Automotive Ethernet 1G Rx Compliance
A brief overview of the software, hardware and accessories that help generate a complete solution for Automotive Ethernet Receiver compliance.

Техническая информация 2019-12-10

Tx Automotive Ethernet Compliance Application - Data Sheet
The Keysight AE6910T performance validation and conformance application provides you with an easy and accurate way to verify and debug your automotive Ethernet 1000Base-T1 designs

Техническая информация 2019-10-31

M9185A PXI Isolated D/A Converter
The M9185A is a digital/analog converter that can supply high voltage levels in parallel of up to eight or 16 channels. Each channel can provide up to 16 V as stimulus to the device under test.

Техническая информация 2019-10-10

BT2152B Self-Discharge Analyzer, BT2155A Self-Discharge Analysis Software
The BT2152B Self-Discharge Analyzer measures self-discharge current of Li-Ion cells providing a revolutionary reduction in the time required to discern good vs bad cell self-discharge performance, and dramatic reductions in cell manufacturing WIP.

Техническая информация 2019-09-02

Threat Simulator System - Data Sheet
Keysight's threat simulator is a fully integrated system. A single rack provides 8 sources. Addition of a second identical rack expands the system to 16 sources. All sources are aligned in amplitude, phase and time using the Z2098B-172-408 calibration system.

Техническая информация 2019-07-11

PDF PDF 940 KB
M8920A PXIe Radio Test Set - Data Sheet
This document provides specifications for M8920A Radio Test Set, which combines PXI hardware with application-specific software in a single chassis, providing multi-format coverage for radio testing.

Техническая информация 2019-07-11

PDF PDF 744 KB
M8920A Radio Test Software - Technical Overview
This technical overview describes the features of the M8920A PXIe Radio Test Set solution, which provides the essential components of the radio test system in a single flexible and scalable chassis.

Обзор технических характеристик 2019-07-11

PDF PDF 823 KB
M9470A PXIe 50W RF Interface Module - Data Sheet
The Keysight M9470A is a PXIe 2-slot, RF extension module for the M9421A VXT Transceiver PXIe module to implement frequency coverage for RF radio transmitter and receiver testing. Frequency coverage from 100 kHz to 6 GHz and up to 160 MHz of bandwidth.

Техническая информация 2019-07-10

PDF PDF 546 KB
Automotive Ethernet Triggering and Decode
The Keysight D9020AUTP Autmotive Ethernet protocol triggering and decode software provides an easy and accurate way to verify and debug your 100Base-T1 automotive Ethernet designs for today's Connected Car.

Техническая информация 2019-06-20

Automation Platform for Automotive Radar
Software datasheet that helps potential customers understand the value.

Техническая информация 2019-06-14

Pathwave Lab Operations For Connectivity - Technical Overview
Improve the workflow in your test lab with PathWave Lab Operations For Connectivity. This new software tool allows simpler yet more in-depth insights into your test lab and a 360 degree look in to your workflow.

Обзор технических характеристик 2019-06-13

PDF PDF 1.62 MB
Automotive Ethernet TC8 ECU Software - Data Sheet
This data sheet provides an overview of the software, configuration and ordering recommendations for Automotive Ethernet TC8 software.

Техническая информация 2019-03-14

E6962A Automotive Ethernet Rx Compliance Solution - Data Sheet
The Keysight E6962A automotive Ethernet Rx validation and conformance application provides an easy and accurate way to verify and debug the receiver characteristics of your BroadR-Reach and 100BASE-T1 designs.

Техническая информация 2018-12-10

E6963A Automotive Ethernet Link Segment Compliance Solution - Data Sheet
Provides a product description and application overview of Keysight automotive Ethernet link segment compliance testing solution.

Техническая информация 2018-12-10

D9020AUTP High Speed Automotive Decode and Trigger Software - Data Sheet
Data sheet for D9020AUTP high speed decode and trigger for Infiniium oscilloscopes.

Техническая информация 2018-11-29

E8708A Radar Target Simulator - Data Sheet
Data sheet for E8708A 76 GHz to 81 GHz radar target simulator

Техническая информация 2018-09-17

VEE Pro 9.33 - Data Sheet
This data sheet describes the key features, technical specifications and ordering information for Keysight VEE Pro 9.3.

Техническая информация 2018-08-23

M9186A PXI Voltage Current Souce Data Sheet
The M9186A is a two-slot, PXI based V/I source module that enables the sourcing of a voltage and measurement of the resultant current, or sourcing a current and measuring the resultant voltage.

Техническая информация 2018-08-06

L8990 Modular Switch Matrix Configuration Form
Keysight's L8990M Modular Switch Matrix platform provides a simple and flexible platform for RF switching.

Обзор технических характеристик 2018-06-21

PDF PDF 1.94 MB
Solar Array Simulator System - Technical Overview
The Keysight Solar Array System provides precise, fast and cost efficient simulation of multiple segment solar array output characteristics.

Обзор технических характеристик 2018-06-13

PDF PDF 2.41 MB
BT2200 Charge-Discharge Platform - Data Sheet
Data sheet for the BT2200 Charge-Discharge Platform

Техническая информация 2018-05-14

PDF PDF 755 KB
L8990 Modular Switch Matrix Platform - Technical Overview
Keysight's L8990M Modular Switch Matrix platform provides a simple and flexible platform for RF switching.

Обзор технических характеристик 2018-04-05

PDF PDF 498 KB
E6964A Automotive Ethernet MDI S-parameter Compliance Solution - Data Sheet
Provides a product description and application overview of Keysight automotive Ethernet MDI testing solution.

Техническая информация 2018-03-14

Software Support Policy - Technical Overview
Software support policy for IO Libraries Suite, Command Expert, Fault Detective, and License Manager software

Обзор технических характеристик 2018-03-09

IO Libraries Suite Unsupported Interface Support Matrix - Technical Overview
The support matrix for unsupported I/O hardware interfaces, Operating Systems, and Keysight IO Libraries revisions...

Обзор технических характеристик 2018-01-31

1 2 3 4 5 6 Следующие