Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discutez avec un expert

Support technique

Mesure Electronique

Support by Product Model Number:

Affiner la liste

retirer tout le raffinement

Par industrie/technologie

Par type de contenu

1-4 sur 4

Tri:
Noise Figure Measurement Accuracy - The Y-Factor Method - Application Note
Specific to instruments that use the Y-factor method for noise figure measurements, this app note discusses measurement basics, avoidable errors, loss and temperature corrections, and uncertainties.

Notes d’application 2017-12-01

Fundamentals of RF and Microwave Noise Figure Measurements - Application Note
This 32-page, black-and-white application note providesinformation on RF and Microwave noise figure measurementts. Topics include noise figure and temperature, noise characteristics of two-port networks, and the measurement of noise figure.

Notes d’application 2017-09-06

High-Accuracy Noise Figure Measurements Using the PNA-X Series Network Analyzer – App Note 1408-20
This application note discusses the unique challenges involved in minimizing noise figure.

Notes d’application 2013-01-31

Noise Power Ratio Measurements Using E2507B/E2508AMulti-format Communications Signal Simulator
The NPR measurement requires a stimulus source to generate conditioned noise and a measurement receiver to analyze the changes in the noise after it passes through the device under test. This Product Note shows how the E2507B or E2508A Multi-format Communications Signal Simulator...

Notes d’application 2000-08-01

PDF PDF 384 KB