Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discutez avec un expert

Support technique

Mesure Electronique

Support by Product Model Number:

Affiner la liste

retirer tout le raffinement

Par industrie/technologie

Par type de contenu

1-2 sur 2

Tri:
Active Device Characterization in Pulse Operation Using the PNA/PNA-X - Application Note
This AN discusses pulsed S-parameter measurements using the PNA-X series and measurement techniques that enable power-dependent active device characterization including compression and distortion.

Notes d’application 2013-06-19

Spectrum and Signal Analysis Pulsed RF Application Note 150-2
This application note is intended as an aid for the operation of spectrum and signal analyzers and the interpretation of the displayed pulse spectra.

Notes d’application 2012-07-05