Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contact an Expert

Suporte técnico

Medição Eletrônica

Support by Product Model Number:

1-11 de 11

Sort:
11904S Calibration Definitions
This file contains modified standards data to account for the adapters which are inserted after a 2.4 mm calibration is performed.

Guia de calibração 2011-11-29

FILE FILE 2 KB
Calibration Kit Standard Definitions Files (Downloads)
Provides downloads of calibration kit standard definitions files for the following network analyzers: PNA-series, 8510-series, 875x-series, and 8720D.

Guia de calibração 2006-03-03

Probe De-skew and Clibration
Contains information on the InfiniiMax probe heads except for the SMA probe head.

Guia de calibração 2004-08-24

PDF PDF 973 KB
Calibration Guide
70340A/41A Signal Generators Calibration Guide. Part number is 5960-7083

Guia de calibração 2004-07-22

PDF PDF 1.17 MB
85052C Precision Calibration Kit TRL Calibration Guide (Oct01)
85052C Precision Calibration Kit TRL Calibration Guide

Guia de calibração 2002-02-21

8922M/S Option 010 and 83220A/E Calibration Kit Instructions
8922M/S Option 010 and 83220A/E Calibration Kit Instructions

Guia de calibração 2001-11-09

TDMA Mobile Test Application Guide
Each topic includes a description, test conditions, a manual procedure and a sample HP BASIC program.

Guia de calibração 2001-07-19

83711A/B, 83712A/B, 83731A/B, 83732A/B Synthesized Signal Generators Calibration Guide
Part Number: 83731-90125 (Nov98). This calibration guide is provided for information only. The 83711A/B, 83712A/B, 83731A/B, 83732A/B are no longer sold by Keysight.

Guia de calibração 1998-11-01

PDF PDF 6.99 MB
37717B PDH/SDH Test Set Calibration Manual
Part Number: 37717-90084 (Jul95). This calibration manual is provided for information only. The 37717B is no longer sold by Keysight.

Guia de calibração 1995-07-01

PDF PDF 6.32 MB
8341B Option 003 Synthesized Sweeper Calibration Manual
Part Number: 08341-90061 (Dec88). This calibration manual is provided for information only. The 8341B is no longer sold by Keysight.

Guia de calibração 1988-12-01

PDF PDF 9.08 MB
8360 Series Synthesized Sweepers Calibration Manual - 83640A and 83642A
Part Number: 08360-90076 (May81). This calibration manual is provided for information only. The 83640A and 83642A are no longer sold by Keysight.

Guia de calibração 1981-05-07

PDF PDF 7.53 MB