这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家交流

技术支持

电子测量

按产品型号支持:

1-25 / 186

排序:
Kandou Bus and Keysight collaborate on an innovative test solution for chord signaling applications

基本演示 2019-09-16

Li-Ion Self-Discharge Measurement on YouTube
Keysight’s self-discharge measurement solutions provide a revolutionary reduction in the time to measure and characterize self-discharge performance of Li-Ion cells.

基本演示 2019-08-30

3D Visualization of 5G NR Beams and KPIs
With Keysight's 3D Visualizer you can view 5G NR beams and KPIs on a 3D map.

基本演示 2019-08-21

Live 5G NR Measurements in New York with Nemo Handy
Using Keysight’s handheld measurement solution Nemo Handy to measure and analyze a live 5G NR network in New York.

基本演示 2019-08-14

Keysight x1149 Boundary Scan Analyzer on YouTube

基本演示 2019-07-16

Taking 5G Network Testing to Another Level with Nemo Handy and Nokia Drone
The 5G NR support in Nemo Handy enables mobile network operators and network vendors to test the advanced features and performance of 5G NR networks both outdoors and in busy and crowded indoor spaces.

基本演示 2019-07-16

Nemo Handy Running on Samsung Galaxy S10 5G Mobile Device
The 5G NR support in Nemo Handy enables operators and network vendors to test the advanced features and performance of 5G NR networks, for example, in busy and crowded indoor spaces.

基本演示 2019-06-28

Automotive Radar Signal Analysis and Generation
Demonstration and overview of Keysight’s solutions for R&D radar transceiver test and analysis.

基本演示 2019-06-24

Keysight RF Microwave Teaching Solution Introduction and Overview- Video
To prepare industry-ready students, Keysight’s RF Microwave Teaching Solution focuses on the complete RF circuit design flow, from design specifications and simulation to prototype building and validation, operating on the 5G New Radio Band n3 downlink frequency. This gives students a solid foundation in RF microwave fundamentals and paves the way for them to specialize in more advanced wireless applications in areas such as 5G and IoT.

基本演示 2019-04-22

Keysight RF Microwave Teaching Solution Lab Walk Through and Learning Outcome - Video
This video guides you through the Filter lab in the Keysight RF Microwave Teaching Solution. It illustrates the end-to-end RF circuit design flow, from design and simulation to prototype building and design validation through hardware measurement, and ultimately to find the right filter for 5G n3 downlink receiver. Throughout the lab course, students will learn the complete RF circuit design flow design considerations through real word applications by making use of Keysight EDA tool and instruments.

基本演示 2019-04-22

Keysight, Nordsys Combine V2X/C-V2X Testing Solutions

基本演示 2019-03-28

Keysight & Eoptolink Demo 400G QSFP-DD & OSFP Stressed Receiver Test at OFC 2019
Keysight demonstrated for the first time 400G ORST (Optical Receiver Stress Test) automated standard compliant solution with Eoptolink’s 400G QSFP-DD & OSFP DR4/FR4 optical transceiver to target for 400GbE links in hyper-scale datacenter and cloud networks.

基本演示 2019-03-21

5G NR drive testing and benchmarking with Nemo Intelligent Device Interface
Nemo Intelligent Device Interface is a new device control solution for QoS and QoE measurements. It enables the benchmarking and drive testing of all cellular technologies ranging from legacy 2G to 5G NR and is easily expandable from a single handheld unit to a large-scale benchmarking system.

基本演示 2019-02-20

DDR5 and 3D Silicon - EEs Talk Tech #25
DDR5 and 3D Silicon - EEs Talk Tech #25

基本演示 2019-02-18

Secret Specs, LPDDR5 and Interposers - EEs Talk Tech #26
Secret Specs, LPDDR5 and Interposers - EEs Talk Tech #26

基本演示 2019-02-18

DDR5 Rx Testing is a Whole New Ballgame - #28
DDR5 Rx Testing is a Whole New Ballgame - #28

基本演示 2019-02-18

5G NR Field Measurements with Nemo Outdoor and Qualcomm X50 Modem
5G NR field measurement results with Nemo Outdoor being connected to Qualcomm X50 5G NR test terminal. Detailed run-through of analyzing 4G and 5G network data simultaneously.

基本演示 2019-02-05

Nemo Handy is Ready for 5G NR
First 5G NR measurements performed with Nemo Handy running on Qualcomm X50 5G NR test terminal.

基本演示 2019-02-05

5G NR Drive Test in Elisa Network
5G NR coverage measurements help to understand the differences between 5G NR and 4G deployments and the impact of having both technologies on the same sites. Elisa is a leader in the implementation of 5G NR in Finland and Estonia. Together with Keysight, Elisa conducts early 5G NR field measurements.

基本演示 2019-01-19

5G NR Beam Coverage and Quality Field Measurement with Nemo Solutions
Using Keysight Nemo 5G scanner solutions to measure and analyze coverage and quality of 5G NR beams in real field conditions.

基本演示 2018-12-03

5G NR Beam Coverage and Quality Field Measurement with Nemo Solutions
Using Keysight Nemo 5G scanner solutions to measure and analyze coverage and quality of 5G NR beams in real field conditions.

基本演示 2018-12-03

Product demonstration of Keysight Automotive Ethernet Link Segment Solution
Video demonstration and showcase of Keysight harness and connection test solution for automotive Ethernet.

基本演示 2018-09-21

Automotive Ethernet Receive test solution
This video provides an overview of Keysight’s Automotive Ethernet receiver solution, including compliance to IEEE and OABR standards.

基本演示 2018-09-21

Keysight DSRC Coc Certification Solution
Video demonstration of Keysight solution for dedicated short range communication testing.

基本演示 2018-09-21

Product demonstration of Keysight Automotive Ethernet Transmit test Solution
Video demo of Keysight Transmit test solution for 100BASE-T1 automotive Ethernet.

基本演示 2018-09-21

1 2 3 4 5 6 7 8 下一页