您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

251-275 / 942

排序:
M9155C and M9155CH40 PXI Hybrid Dual SPDT Coaxial Switch 3D model, STEP Format
This is STEP format 3D Model of the M9155C and M9155CH40 PXI Hybrid Dual SPDT Coaxial Switch

技術總覽 2017-03-10

ZIP ZIP 1.98 MB
U1816A USB Coaxial Switch 3D model, STEP Format
This is STEP format 3D Model of U1816A and U1816C

技術總覽 2017-03-10

ZIP ZIP 3.26 MB
M9156C and M9156CH40 PXI Hybrid Dual Transfer Switch 3D model, STEP Format
This is STEP format 3D Model of the M9156C and M9156CH40

技術總覽 2017-03-10

ZIP ZIP 2.05 MB
U4154A AXIe-based Logic Analyzer Module - Data Sheet
The U4154A AXIe-based logic analyzer system combines reliable data capture with powerful analysis and validation tools to help you validate and debug high speed digital designs operating up to 4 Gb/s.

產品型錄 2017-02-24

N1812U and N1812UL Coaxial Switch 3D model, STEP Format
This is STEP format 3D Model of the N1812U and N1812UL with DC connector option 201

技術總覽 2017-02-21

ZIP ZIP 117 KB
N1811T and N1811TL Coaxial Switch 3D model, STEP Format
This is STEP format 3D Model of the N1811T and N1811TL with DC connector option 202

技術總覽 2017-02-21

ZIP ZIP 95 KB
N1811T and N1811TL Coaxial Switch 3D model, STEP Format
This is STEP format 3D Model of the N1811T and N1811TL with DC connector option 201

技術總覽 2017-02-21

ZIP ZIP 103 KB
N1812UL and N1812U Coaxial Switch 3D model, STEP Format
This is STEP format 3D Model of the N1812U and N1812UL with DC connector option 202

技術總覽 2017-02-21

ZIP ZIP 116 KB
N1810T and N1810TL Coaxial Switch 3D model, STEP Format
This is STEP format 3D Model of the N1810T and N1810TL with DC connector option 202

技術總覽 2017-02-21

ZIP ZIP 84 KB
N1810T and N1810TL Coaxial Switch 3D model, STEP Format
This is STEP format 3D Model of the N1810T and N1810TL with DC connector option 201

技術總覽 2017-02-21

ZIP ZIP 91 KB
N1810UL and N1810UL Coaxial Switch 3D model, STEP Format
This is STEP format 3D Model of the N1810UL and N1810UL with DC connection option 202

技術總覽 2017-02-21

ZIP ZIP 106 KB
N1810U and N1810UL Coaxial Switch 3D model, STEP Format
This is STEP format 3D Model of the N1810U and N1810UL with DC connector option 201

技術總覽 2017-02-21

ZIP ZIP 95 KB
T4010S Conformance Test System - Technical Overview
The T4010S LTE RF test systems are automated solutions for conformance test and design verification of LTE UE. This document covers key benefits, features, technical specifications and ordering info.

技術總覽 2017-01-24

N2744A T2A Probe Interface Adapter - Data Sheet
The N2744A T2A interface adapter enables selected TekProbe® interface level II probes to be used with Keysight oscilloscopes with the AutoProbe interface.

產品型錄 2017-01-13

N5435A Infiniium Server-Based License for Infiniium Oscilloscopes - Data Sheet
The N5435A Infiniium server-based license allows you to move your oscilloscope application license from one Infiniium oscilloscope to another, using a license server.

產品型錄 2016-12-24

N1967A PNA/PNA-X Test Port Clamp Product Note
This product note describes how to secure a cable to a PNA/PNA-X using the N1967A.

產品型錄 2016-12-22

PDF PDF 110 KB
N1911A/N1912A P-Series Power Meters and N1921A/N1922A Wideband Power Sensors - Data Sheet
This data sheet contains technical specifications and information for the N1911A/N1912A P-Series Power Meters and N1921A/N1922A Power Sensors.

產品型錄 2016-11-04

FieldFox S-parameter Measurement Uncertainty - Data Sheet
This document is an addendum to the FieldFox Data sheet

產品型錄 2016-11-01

PDF PDF 1.54 MB
1GC1-4266 DC - 12 GHz Packaged Divide-by-4 Prescaler - Data Sheet
The 1GC1-4266 s a highly sensitive broadband divide-by-4 prescaler used in communications and EW systems that require frequency translation and down conversion.

產品型錄 2016-09-24

PDF PDF 2.24 MB
1GC1-4268 DC - 12 GHz Packaged Divide-by-2 Prescaler - Data Sheet
The 1GC1-4268 is a highly sensitive broadband divide-by-2 prescaler used in communications and EW systems that require frequency translation and down conversion.

產品型錄 2016-09-23

Waveguide Harmonic Mixers M1971E/V/W - Technical Overview
This technical overview describes the M1971E/V/W waveguide harmonic mixers features, benefits, and specifications.

技術總覽 2016-09-14

N7711A, N7714A Tunable Laser Sources - Data Sheet
The new N7711A and N7714A tunable laser sources are single-port and four-port versions, available with C-band or L-band wavelength coverage, ideal for realistic loading of transmission systems.

產品型錄 2016-09-09

81980A, 81960A, 81940A, 81989A, 81949A, and 81950A Compact Tunable Laser Sources Data Sheet
Keysight's 819xxA high-power compact tunable lasers enable optical device characterization at high power levels and measurement of nonlinear effects. They improve the testing of all types of optical amplifiers and other active components, as well as broadband passive optical components. As single slot plug-in modules for Keysight's 8163A/B, 8164A/B and 8166A/B mainframes, they are a flexible and cost effective stimulus for single channel and DWDM test applications.

產品型錄 2016-09-08

Millimeter Wave Frequency Extenders from VDI for Keysight MW Signal Generators - Technical Overview
Keysight X-Series signal generators, when paired with frequency extenders from Virginia Diodes, Inc., provide capabilities up to 1.1 THz to meet existing and emerging millimeter wave applications.

技術總覽 2016-09-05

Z2090B-033 Power and Data Bus Test System Technical Overview
This system provides command and telemetry signals, BER testing, DC power I/F, data storage and standard signal interfaces including RS422/485 and IEEE 1553 for satellite panel and unit test.

產品型錄 2016-08-31

PDF PDF 1.17 MB

上一個 ... 11 12 13 14 15 16 17 18 19 20 ... 下一頁