您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

226-250 / 942

排序:
Infiniium 90000 Series Oscilloscopes - Data Sheet
The Infiniium 90000A Series oscilloscopes are engineered to give you unmatched real-time measurement accuracy. They are used in compliance testing in today's most popular serial bus standards.

產品型錄 2017-09-13

U1240 Series Handheld Digital Multimeters - Data Sheet
This data sheet is a technical document to describe the U1240 series DMM, its key features, hardware specifications and recommended accessories available for this product.

產品型錄 2017-09-06

U9391C/F/G Comb Generators - Technical Overview
This technical overview provides an overview and specifications for the U9391C comb generator, which was designed as a phase reference standard for the N5242A PNA-X network analyzer.

技術總覽 2017-09-06

PDF PDF 1.96 MB
U1600 Series Handheld Digital Oscilloscopes - Data Sheet
This data sheet is a technical document to describe the U1602/04B handheld oscilloscope, its key features, hardware specifications and recommended accessories available for this product.

產品型錄 2017-08-24

x1149 Pin Constraints Feature - Technical Overview
This overview describes how the pin constraints feature can improve boundary scan test coverage and perform debugging, eliminating manual BSDL file editing and test regeneration.

技術總覽 2017-08-14

PDF PDF 1.10 MB
Probing Solutions for Logic Analyzers - Data Sheet
A total overview of the probing solutions for logic analyzer applications. In addition, technical information is provided to help the customer understand how these probes are deployed.

產品型錄 2017-08-07

Medalist i1000D In-Circuit Test System - Data Sheet
The Keysight Medalist i1000D in-circuit tester (ICT) redefines digital testing by bringing electronics manufacturers easy to use and affordable testing for digital devices.

產品型錄 2017-07-31

U7236A/B 10GBASE-T, MGBASE-T and NBASE-T Ethernet Electrical Conformance Application - Data Sheet
The U7236A 10GBASE-T Ethernet electrical conformance application for Infiniium oscilloscopes provides you with a fast and accurate way to verify and debug your 10GBASE-T Ethernet designs.

產品型錄 2017-07-13

The Keysight Panel Test and Throughput Multiplier Advantage - Technical Overview
Many have tried to emulate the Keysight Panel Test and Throughput Multiplier capabilities, yet our advantage remains in providing matchless high throughput and low total cost of ownership.

技術總覽 2017-07-13

PDF PDF 1.17 MB
85059B Precision Calibration Kit, 1.0 mm - Data Sheet
The Keysight 85059B is a 1.0 mm calibration kit designed for vector network analyzer systems operating over the frequency range of DC to 120 GHz.

產品型錄 2017-07-11

PDF PDF 134 KB
8765A/B/C/D Microwave SPDT Switches - Technical Overview
Primary operator's technical overview for the 8765 family of Microwave SPDT switches. Features description, applications and key product specifications. This technical overview is 8 pages in length.

產品型錄 2017-07-05

8761A/B Microwave Switches-Technical Overview
The Keysight 8761A/B are SPDT coaxial switches with highreliability and repeatability for use up to 19 GHz.Includes sections on applications, performance and specifications.Keysightt 8761A driver circuit, connector information,specifications, and ordering information.

產品型錄 2017-07-05

PDF PDF 832 KB
BT2152A 自放電分析儀 - 產品規格書
一般的電池管理系統會將所有電池放電至最低電池位準,因而縮短了有效的電池使用時間。

產品型錄 2017-06-18

E5052B Signal Source Analyzer - Data Sheet
This 21-page data sheet provides technical specifications for the E5052B (10 MHz to 7 GHz) signal source analyzer and the E5053A Downconverter (3 GHz to 26.5 GHz). The E5052B is a single-instrument solution that offers an indispensable set of measurement functions for evaluating RF & microwave signal sources such as VCOs, crystal oscillators, SAW oscillators, dielectric resonator oscillators, YIG oscillators, PLL synthesizers, RFICs, and L.O. circuits.

產品型錄 2017-06-12

PDF PDF 2.11 MB
802.11ad Integrated RF Test Solution - Data Sheet
The E7760A and M1650A provide IF (6-17GHz) and RF (55-68GHz) physical-layer signals for 802.11ad WiGig device testing. This document describes their performance and physical characteristics.

產品型錄 2017-06-02

PDF PDF 1.44 MB
SP4T Multiport Coaxial Switch 3D model, STEP Format
This is a STEP format 3D Model of the 87104A/B/C/D, 87104P/Q/R, 87204A/B/C, L7104A/B/C and L7204A/B/C with DC connector option 100

技術總覽 2017-05-02

ZIP ZIP 1.03 MB
SP4T Multiport Coaxial Switch 3D model, STEP Format
This is a STEP format 3D Model of the 87104A/B/C/D, 87104P/Q/R, 87204A/B/C, L7104A/B/C and L7204A/B/C with DC connector option 161

技術總覽 2017-04-27

ZIP ZIP 213 KB
SP6T Multiport Coaxial Switch 3D model, STEP Format
This is a STEP format 3D Model of the 87106A/B/C/D, 87106P/Q/R, 87206A/B/C, L7106A/B/C and L7206A/B/C with DC connector option 161

技術總覽 2017-04-27

ZIP ZIP 214 KB
SP6T Multiport Coaxial Switch 3D model, STEP Format
This is a STEP format 3D Model of the 87106A/B/C/D, 87106P/Q/R, 87206A/B/C, L7106A/B/C and L7206A/B/C with DC connector option 100

技術總覽 2017-04-27

ZIP ZIP 205 KB
TestExec SL 8.1 - Data Sheet
TestExec SL is a test executive software designed for high-volume, high throughput functional test applications across multiple industries.

產品型錄 2017-04-12

PDF PDF 1023 KB
W2630 Series DDR2 BGA Probes for Logic Analyzers and Oscilloscopes - Data Sheet
Keysight W2630A series DDR2 BGA probes for logic analyzers and oscilloscopes enable viewing of data traffic on industry standard DDR2 DRAMs with the Agilent 16900 Series logic analysis system and Infiniium 80000 Series oscilloscopes.

產品型錄 2017-04-07

5500 Atomic Force Microscope (AFM) - Data Sheet
Data sheet for the 5500 AFM/SPM Microscope with features & benefits and options

產品型錄 2017-03-29

5600LS High Resolution Large Stage AFM - Data Sheet

產品型錄 2017-03-20

PDF PDF 4.85 MB
M9157C and M9157CH40 PXI Hybrid Single SP6T Switch 3D, STEP Format
This is STEP format 3D Model of the M9157C and M9157CH40

技術總覽 2017-03-10

ZIP ZIP 2.40 MB
M9155C and M9155CH40 PXI Hybrid Dual SPDT Coaxial Switch 3D model, STEP Format
This is STEP format 3D Model of the M9155C and M9155CH40 PXI Hybrid Dual SPDT Coaxial Switch

技術總覽 2017-03-10

ZIP ZIP 1.98 MB

上一個 1 2 3 4 5 6 7 8 9 10 ... 下一頁