您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

151-175 / 942

排序:
N8993A GS-8800 Series Wireless Communication Design Verification Bench-top System - Data Sheet
Provides a brief overview and some general specification information for the N8993A GS-8800 wireless communication design verfication bench-top system.

產品型錄 2018-02-21

x1149 Boundary Scan Analyzer - Data Sheet
The Keysight x1149 boundary scan analyzer brings you better coverage, better diagnostics and best-in-class usability to your work bench to meet your boundary scan test needs.

產品型錄 2018-02-20

N7784B High Speed Polarization Controller - Data Sheet
This data sheet describes the polarization controller, that contains a high-speed polarization controller plus microcontroller-based driving circuitry. This unit can operate in various modes.

產品型錄 2018-02-16

PDF PDF 856 KB
N4880A Reference Clock Multiplier - Data Sheet
This data sheet details how this reference clock multiplier can characterize receivers, lock the stressed pattern generator to the reference clock, and use multiple clock rates.

產品型錄 2018-02-13

PDF PDF 2.35 MB
M9169E PXI Switchable-Input Programmable Step Attenuator Module, DC to 50 GHz - Technical Overview
This technical overview provides a description and technical specifications for the M9169E PXI switchable-input programmable step attenuator module, DC to 50 GHz.

技術總覽 2018-02-06

PDF PDF 330 KB
IO Libraries Suite Unsupported Interface Support Matrix - Technical Overview
The support matrix for unsupported I/O hardware interfaces, Operating Systems, and Keysight IO Libraries revisions...

技術總覽 2018-01-31

IO Libraries Suite Interface Support Matrix - Technical Overview
The support matrix for I/O hardware interface, Operating System, and Keysight IO Libraries revision...

技術總覽 2018-01-31

InfiniiVision 4000 X-Series Oscilloscopes 3D Model, Step Format
This is a Step format 3D model of the 4000 X-Series oscilloscope and rack mount kit for inclusion in your 3D models for rack mounting solutions, etc.

技術總覽 2018-01-26

ZIP ZIP 7 MB
InfiniiVision 4000 X-Series Oscilloscopes 3D Model, IGES Format
This is a IGES format 3D model of the 4000 X-Series oscilloscope and rack mount kit for inclusion in your 3D models for rack mounting solutions, etc.

技術總覽 2018-01-26

ZIP ZIP 12.82 MB
InfiniiVision 4000 X-Series Oscilloscopes 3D Model, SAT Format
This is a SAT format 3D model of the 4000 X-Series oscilloscope and rack mount kit for inclusion in your 3D models for rack mounting solutions, etc.

技術總覽 2018-01-26

ZIP ZIP 9.23 MB
InfiniiVision 4000 X-Series Oscilloscopes 3D Model, PKG Format
This is a PKG format 3D model of the 4000 X-Series oscilloscope and rack mount kit for inclusion in your 3D models for rack mounting solutions, etc.

技術總覽 2018-01-26

ZIP ZIP 17.73 MB
N28xxA/B Passive Probes - Data Sheet
The Keysight N2862B, N2863B, N2889A and N2890A low-cost, general-purpose passive probes provide up to 500 MHz bandwidth and feature a high input resistance of 10 MΩ for low probe loading.

產品型錄 2018-01-25

P940xA/C Solid State PIN Diode Switches
This flyer provides an overview and specifications on the Keysight P940xA/C Solid State PIN Diode Switches.

技術總覽 2018-01-25

InfiniiVision 1000 X-Series Oscilloscopes 3D Model, PKG Format
This is a PKG format 3D model of the 1000 X-Series oscilloscope and rack mount kit for inclusion in your 3D models for rack mounting solutions, etc.

技術總覽 2018-01-18

ZIP ZIP 10.27 MB
InfiniiVision 1000 X-Series Oscilloscopes 3D Model, IGES Format
This is a IGES format 3D model of the 1000 X-Series oscilloscope and rack mount kit for inclusion in your 3D models for rack mounting solutions, etc.

技術總覽 2018-01-18

ZIP ZIP 10.77 MB
InfiniiVision 1000 X-Series Oscilloscopes 3D Model, SAT Format
This is a SAT format 3D model of the 1000 X-Series oscilloscope and rack mount kit for inclusion in your 3D models for rack mounting solutions, etc.

技術總覽 2018-01-18

ZIP ZIP 9.80 MB
InfiniiVision 1000 X-Series Oscilloscopes 3D Model, Step Format
This is a Step format 3D model of the 1000 X-Series oscilloscope and rack mount kit for inclusion in your 3D models for rack mounting solutions, etc.

技術總覽 2018-01-18

ZIP ZIP 5.81 MB
423B, 8470B, 8472B, 8473B/C Low Barrier Schottky Diode Detectors - Data Sheet
This data sheet describes Keysight 423B, 8470B, 8472B, 8473B/C Low Barrier Schottky Diode Detectors. It includes product description and features, charts on performance characteristics, mechanical drawings, technical specifications, and application information.

產品型錄 2018-01-18

PDF PDF 969 KB
E5071C ENA Network Analyzer, E5092A Configurable Multiport Test Set - Data Sheet
Data sheet for ENA 2- and 4-port network analyzers.

產品型錄 2018-01-17

87405C 100 MHz to 18 GHz Preamplifier
This technical overview of the 87405C preamplifiers provides an overview, key features, applications and complete specifications.

技術總覽 2018-01-11

PXI Programmable Step Attenuator Module - Data Sheet
M9168C and M9168E PXI programmable step attenuator modules based on the PXI hybrid platform. This data sheet provides product overviews and specifications.

產品型錄 2018-01-10

M9155/6/7C PXI Hybrid Switch Modules - Data Sheet
This data sheet provides a detailed product descriptions, specifications, configuration information, and ordering information for M9155/6/7C PXI Hybrid Switch Modules.

產品型錄 2018-01-10

PDF PDF 2.83 MB
M9170A PXI Attenuator/Switch Driver Module - Data Sheet
This data sheet provides product information and specifications for the M9170A PXI attenuator/switch driver module.

產品型錄 2018-01-10

PDF PDF 1.77 MB
M9161D PXI Dual SP4T Solid State Switch Module - Data Sheet
The data sheet describes features, benefits, and specifications for the M9161D PXI dual SP4T sofid state switch module.

產品型錄 2018-01-01

PDF PDF 1.51 MB
N6850A Broadband Omnidirectional Antenna - Data Sheet
This antenna is a passive, omnidirectional antenna designed for receivers that operate up to 6 GHz. Mounting only one antenna that covers the whole range minimizes mounting complexity.

產品型錄 2017-12-07

PDF PDF 1.84 MB

上一個 1 2 3 4 5 6 7 8 9 10 ... 下一頁