您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

126-150 / 942

排序:
VEE Pro 9.33 - Data Sheet
This data sheet describes the key features, technical specifications and ordering information for Keysight VEE Pro 9.3.

產品型錄 2018-08-23

N4917BSCA 光接收器應力測試解決方案 400G 乙太網路 - 產品規格書
Keysight N4917BSCA 光接收器應力測試解決方案 400 Gb/s 乙太網路 — IEEE 802.3bs 產品規格書適用於 400GbE 光收發器的光接收器應力測試完全解決方案,具備自動應力眼圖校驗和效能相符性測試功能。

產品型錄 2018-08-20

M8030A Multi-Channel BERT - Data Sheet
The M8030A multi-channel BERT supports multi-channel applications like PCIe, PON, XAUI and GAUI multi-lane test, the 14-slot mainframe extends the capabilities of the widely used J-BERT M8020A.

產品型錄 2018-08-13

N4391B Optical Modulation Analyzer - Data Sheet
The N4391B is the next generation Optical Modulation Analyzer based on the UXR Oscilloscope series with two bandwidth options, one ranging from 40 GHz to 70 GHz and a second one ranging from 80 GHz to 110 GHz.

產品型錄 2018-08-09

N7788B Optical Component Analyzer - Data Sheet
This data sheet pushes the limits of component measurements with the N7788B component analyzer.

產品型錄 2018-08-08

M9186A PXI Voltage Current Souce Data Sheet
The M9186A is a two-slot, PXI based V/I source module that enables the sourcing of a voltage and measurement of the resultant current, or sourcing a current and measuring the resultant voltage.

產品型錄 2018-08-06

MXG X 系列 N5181B 類比和 N5182B 向量信號產生器 - 產品規格書
MXG 系列信號產生器經過精細微調,是您研發流程必備的標準發射器。

產品型錄 2018-07-25

N755xA Electronic Calibration (ECal) Module – Product Fact Sheet
N755XA Electronic Calibration (ECal) Module – See how the N755xA Electronic Calibration (ECal) Module can help you improve the productivity of your calibration process.

產品型錄 2018-07-11

PDF PDF 458 KB
Keysight Y1900B/C – 1.0 mm Ruggedized and Y1910A/B/C - 1.0 mm Standard Coaxial Adapters
Data Sheet and Technical Specifications – Y1900B/C 1.0 mm Ruggedized & Y1910A/B/C 1.0 mm Standard Coaxial Adapters

產品型錄 2018-07-01

PDF PDF 283 KB
L8990 Modular Switch Matrix Configuration Form
Keysight's L8990M Modular Switch Matrix platform provides a simple and flexible platform for RF switching.

技術總覽 2018-06-21

PDF PDF 1.94 MB
E8740A 車用雷達信號分析與產生解決方案 - 產品規格書
Keysight E8740A 車用雷達信號分析與產生解決方案,可在 24 GHz、77 GHz 及 79 GHz 的整個頻率範圍內,分析並產生車用雷達信號,並依測試需求提供從 2.5 GHz 到 5 GHz 以上的可擴充分析頻寬。

產品型錄 2018-06-18

Solar Array Simulator System - Technical Overview
The Keysight Solar Array System provides precise, fast and cost efficient simulation of multiple segment solar array output characteristics.

技術總覽 2018-06-13

PDF PDF 2.41 MB
i3070 Series 5i Inline In-Circuit Test System – Data Sheet
Keysight’s i3070 Series 5i Inline In-Circuit Test system is SMEMA-compliant and designed to bring you all the industry-leading ICT technologies into your fully automated manufacturing line.

產品型錄 2018-06-12

N1810/1/2 Coaxial Switches - Technical Overview
This technical overview describes the N181X coaxial switch series. It includes a description of the many different options available that make the series very versatile. Also included are detailed line drawings and specification tables for each switch.

技術總覽 2018-06-07

Y1901B – 1.0 mm Ruggedized to 1.85 mm Standard – Coaxial Adapters
Data Sheet and Technical Specification Guide for Y1901B

產品型錄 2018-06-01

PDF PDF 129 KB
Y1903B – 1.0 mm Ruggedized to 2.92 mm Standard – Coaxial Adapters
Data Sheet and Technical Specifications related to Y1903B

產品型錄 2018-06-01

PDF PDF 100 KB
Y1902B – 1.0 mm Ruggedized to 2.4 mm Standard – Coaxial Adapters
Data Sheet and Technical Specifications for Y1902B

產品型錄 2018-06-01

PDF PDF 223 KB
DCA Accessories - Technical Overview
Learn more about the probes and accessories that are compatible with DCA oscilloscopes.

技術總覽 2018-05-29

PDF PDF 8.30 MB
Millimeter Wave Frequency Extenders - Technical Overview
Keysight X-Series signal analyzers, when paired with frequency extenders from Virginia Diodes, Inc., provide capabilities up to 1.1 THz to meet existing and emerging millimeter wave applications.

技術總覽 2018-05-22

BT2200 Charge-Discharge Platform - Data Sheet
Data sheet for the BT2200 Charge-Discharge Platform

產品型錄 2018-05-14

PDF PDF 755 KB
N2790A 100 MHz, N2791A 25 MHz and N2891A 70 MHz High-voltage Differential Probes - Data Sheet
Oscilloscope users often need to make floating measurements where neither point of the measurement is at earth ground. Use the N2790A or N2791A high-voltage differential probe to make safe and accurate floating measurements with an oscilloscope.

產品型錄 2018-04-11

L8990 Modular Switch Matrix Platform - Technical Overview
Keysight's L8990M Modular Switch Matrix platform provides a simple and flexible platform for RF switching.

技術總覽 2018-04-05

PDF PDF 498 KB
E6964A Automotive Ethernet MDI S-parameter Compliance Solution - Data Sheet
Provides a product description and application overview of Keysight automotive Ethernet MDI testing solution.

產品型錄 2018-03-14

Simulation of Jittering Synchronization Signals for Video Interfaces - Technical Overview V2.0
This product note describes how R&D engineers in the communication industry use Keysight Technologies pulse generators for development of video interfaces for projection units.

技術總覽 2018-03-02

PDF PDF 3.80 MB
N5990A Test Automation Software Platform - Data Sheet
An efficient test strategy is a proven competitive advantage. Keysight's N5990A Test Automation Software Platform is a key element of winning strategies.

產品型錄 2018-02-28

PDF PDF 6.23 MB

上一個 1 2 3 4 5 6 7 8 9 10 ... 下一頁