您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

101-125 / 942

排序:
D90x0SCNA InfiniiScan Event Identification Software Data Sheet
Data Sheet for new D9010SCNA and D9020SCNA InfiniiScan software on Infiniium Oscilloscopes

產品型錄 2018-10-08

PDF PDF 1.07 MB
M937xA PXIe Vector Network Analyzer Modules - Data Sheet and Technical Specs
Data sheet and Technical Specs for the M937xA PXIe Vector Network Analyzer module.

產品型錄 2018-10-05

PDF PDF 1.90 MB
85024A High Frequency Probe - Technical Overview
This technical overview describes the 85024A high frequency probe. It includes information on applications, spectrum analysis, network analysis, the probe's advanced design, and compatibility with other instruments. Also listed are specifications and accessories.

技術總覽 2018-10-02

PDF PDF 1.96 MB
Keysight 5G Protocol R&D Toolset - Technical Overview
Keysight’s Protocol R&D Toolset (PRT) is a comprehensive suite of tools for protocol and application testing of chipsets and devices. Protocol R&D Toolset covers the whole chipset and device development workflow from early prototype testing through to integration and verification.

技術總覽 2018-10-01

PDF PDF 4.61 MB
86100D DCA-X Wide-Bandwidth Oscilloscope Mainframe and Modules - Data Sheet
The 86100D provides high performance with low intrinsic jitter while supporting Keysight's latest sampling scope plug-in modules along with many of the older legacy plug-in modules

產品型錄 2018-09-25

FlexDCA Sampling Oscilloscope Software - Technical Overview
FlexDCA Sampling Oscilloscope Software Keysight DCA Family

技術總覽 2018-09-21

PDF PDF 3 MB
U9397A, U9397C FET Solid State Switch 3D Model, STEP format
This is STEP format 3D Model of the U9397A and U9397C.

技術總覽 2018-09-14

ZIP ZIP 93 KB
U9400A, U9400C Solid State FET Transfer Switch 3D Model, STEP format
This is STEP format 3D Model of the U9400A and U9400C

技術總覽 2018-09-14

ZIP ZIP 131 KB
N7020A 和 N7024A 電軌探棒,適用於電源完整性量測 - 產品規格書
N7020A 電源探棒是低雜訊、大偏移範圍示波器探棒,讓使用者能量測直流電源供應器所傳送的小信號。

產品型錄 2018-09-14

P9400A, P9400C Solid State PIN Diode Transfer Switch 3D Model, STEP format
This is STEP format 3D Model of the P9400A and P9400C

技術總覽 2018-09-14

ZIP ZIP 135 KB
P9404A, P9404C PIN Solid State Switch 3D Model, STEP format
This is STEP format 3D Model of the P9404A and P9404C

技術總覽 2018-09-14

ZIP ZIP 146 KB
85332B Solid State Switch 3D Model, STEP format
This is STEP format 3D Model of the 85332B

技術總覽 2018-09-14

ZIP ZIP 193 KB
P9402A, P9402C PIN Solid State Switch 3D Model, STEP format
This is STEP format 3D Model of the P9402A and P9402C

技術總覽 2018-09-14

ZIP ZIP 92 KB
11636C Power Divider, DC to 50 GHz - Technical Overview
This technical overview provides an overview, applications and specifications on the Keysight 11636C 50 GHz power divider.

技術總覽 2018-09-13

M1971E, M1971V, M1971W Waveguide Harmonic Mixers 3D Model, STEP format
This is STEP format 3D Model of the M1971E, M1971V, M1971W

技術總覽 2018-09-12

ZIP ZIP 696 KB
N1000A DCA-X 高頻寬示波器主機和模組
N1000A DCA-X 可同時對高達 16 個通道執行 50 MBd 至 80 GBd 高速數位設計精密量測。

產品型錄 2018-09-12

U9397A, U9397C FET Solid State Switch 3D Model, STEP format
This is STEP format 3D Model of the U9397A and U9397C.

技術總覽 2018-09-12

ZIP ZIP 93 KB
Boundary Scan Test Modules for DDR4 DIMM Connector - Data Sheet
Boundary Scan DIMM connector test module enables testing the pins of the detecting structural faults on the DIMM connectors of a PCBA. The DIMM connector needs to interface with a boundary scan IEEE 1149.1 compliant IC.

產品型錄 2018-09-05

PDF PDF 439 KB
i1000 Keysight FlexiCore Automated Inline Parallel ICT - Data Sheet
U9405B i1000 automated parallel inline in-circuit test system, Keysight FlexiCore, low cost ICT system for PCA manufacturing

產品型錄 2018-09-04

M809256PA OIF CEI CEI-56G Pre-Compliance Receiver Test Application - Data Sheet
The M809256PA receiver test application is designed to assist and simplify the stress signal calibration used for testing the inputs of OIF-CEI CEI-6G-VSR PAM4 capable hosts and modules. It reduces user interaction to a minimum and performs all required calibration routines and compliance testing automatically by remote controlling all required instruments.

產品型錄 2018-09-04

PDF PDF 1.05 MB
M8091BSPA IEEE 802 3bs Pre-Compliance Receiver Test Application - Data Sheet
The M8091BSPA receiver test application is designed to assist and simplify the stress signal calibration used for testing the inputs of 200GAUI-4 and 400GAUI-8 PAM4 capable hosts and modules. It reduces user interaction to a minimum and performs all required calibration routines and compliance testing automatically by remote controlling all required instruments.

產品型錄 2018-08-31

PDF PDF 1.30 MB
Medalist i1000D In-Circuit Test System Family - Data Sheet
Keysight Medalist i1000D redefines digital test to provide electronics manufacturers with user-friendly and affordable testing for digital devices. The Medalist i1000D is now even better. Improving from its previous state of an analog-only ICT, the new digital release of the system now features per pin programmable digital cards with a whole new set of intuitive software graphical user interfaces (GUIs) that makes programming and development effortless.

產品型錄 2018-08-25

PDF PDF 4.07 MB
BT2191A 自放電量測系統 - 產品規格書
The BT2191A Li-Ion 自放電量測系統可在數分鐘或數小時內分析自放電電流,提供控制、繪圖、記錄、資料儲存功能的軟體。

產品型錄 2018-08-23

VEE Pro 9.33 - Data Sheet
This data sheet describes the key features, technical specifications and ordering information for Keysight VEE Pro 9.3.

產品型錄 2018-08-23

N4917BSCA 光接收器應力測試解決方案 400G 乙太網路 - 產品規格書
Keysight N4917BSCA 光接收器應力測試解決方案 400 Gb/s 乙太網路 — IEEE 802.3bs 產品規格書適用於 400GbE 光收發器的光接收器應力測試完全解決方案,具備自動應力眼圖校驗和效能相符性測試功能。

產品型錄 2018-08-20

上一個 1 2 3 4 5 6 7 8 9 10 ... 下一頁