您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

1-25 / 956

排序:
M8195A 65 GSa/s AWG and M8197A Multi-Channel Synchronization Module - Data Sheet
Arbitrary waveform generator with the highest combination of speed, bandwidth and channel density. Flexible signal generation at up to 32 Gbaud.

產品型錄 2020-09-22

Automotive Ethernet Channel Compliance
Harness, connector, cable testing for Automotive Ethernet devices,AE6910L,AE6900L

產品型錄 2020-09-16

Basic Vector Signal Analysis and Hardware Connectivity 89600 VSA Software Option 89601200C
This is the technical overview for 89601200C Basic vector analysis and hardware connectivity.

技術總覽 2020-09-07

PDF PDF 9.42 MB
Basic Vector Signal Analysis and Hardware Connectivity 89600 VSA Software Option 200
Basic vector signal analysis is the foundation of the tools and user interface that make up the 89600 VSA software. Hardware connectivity allows the 89600 VSA software to link to over 40 instruments.

技術總覽 2020-09-04

N9030B PXA Signal Analyzer Specifications Guide
Specification information for the N9030B PXA signal analyzer.

技術總覽 2020-09-01

PDF PDF 4.32 MB
N5531X Measuring Receiver Specifications Addendum

產品型錄 2020-09-01

PDF PDF 773 KB
E8718A Radar Target Simulator
Automotive radar target simulator with remote radio heads, or front ends, for automotive radars operating between 76 GHz to 81 GHz. Simulate up to 3 objects, distance, relative speed (Doppler), and make occupied bandwidth measurements.

產品型錄 2020-08-27

DSOXBODE Blot Plot Training Kit
The DSOXBODE Bode plot training kit can be used to train engineering students and other oscilloscope

產品型錄 2020-08-27

N5991 Receiver Compliance Test Automation Platform - Data Sheet
High-speed digital standards are quickly evolving to keep pace with emerging technologies such as 5G, Internet of Things, artificial intelligence, virtual reality, and autonomous vehicles.

產品型錄 2020-08-24

M8920A PXIe Radio Test Set - Data Sheet
This document provides specifications for M8920A Radio Test Set, which combines PXI hardware with application-specific software in a single chassis, providing multi-format coverage for radio testing.

產品型錄 2020-08-20

PDF PDF 752 Bytes
S8780A Wireless Device Solution - Technical Overview
The S8780A Wireless Device Solution is ready to test Wi-Fi 6E and 802.11be devices today and tomorrow with bandwidth to 800 MHz, frequency to 7.3 GHz, and 32 ports for flexible testing of many use cases.

技術總覽 2020-08-18

PDF PDF 2.40 MB
M80885RCA DDR5 Receiver Conformance and Characterization Software - Data Sheet
The Keysight Technologies, Inc. M80885RCA DDR5 receiver conformance and characterization software provides a fast and easy way to test, debug and characterize your DDR5 designs.

產品型錄 2020-08-14

PDF PDF 956 Bytes
F9650A Compact Antenna Test Range - Data Sheet
The Keysight F9650A Over-The-Air (OTA) Compact Antenna Test Range (CATR) chamber provides a measurement environment for characterizing wireless and antenna system performance of devices at millimeter-wave (mmWave) frequencies. Use the chamber with Keysight test and measurement equipment in a range of applications including device R&D and 3rd Generation Partnership Project (3GPP)/Cellular Telecommunications Industry Association (CTIA) conformance test.

產品型錄 2020-08-11

PDF PDF 443 KB
BT2200 Charge-Discharge Platform - Data Sheet
Data sheet for the BT2200 Charge-Discharge Platform

產品型錄 2020-08-07

PDF PDF 755 Bytes
11713B/C Attenuator/Switch Driver
This technical overivew provides an overview and specifications on the 11713B/C attenuator/switch drivers.

技術總覽 2020-08-03

N5991 USB4 Receiver Compliance Test Automation Software
Test automation software to characterize and debug USB4 receivers.

產品型錄 2020-07-28

RuSIM UE/RU Emulation Solutions Over the O-RAN Fronthaul
RuSIM enables infrastructure vendors, chipset providers and mobile operators to validate end-to-end Radio Access Network performance by emulating real network traffic over the O-RAN fronthaul interface.

產品型錄 2020-07-28

N7004A/N7005A Optical-to-Electrical Converter for Infiniium Realtime Oscilloscopes
The Keysight N7004A optical-to-electrical converter is designed for direct optical-to-electrical conversion of optical telecom or data com signals into an Infiniium real-time oscilloscope.

產品型錄 2020-07-21

PDF PDF 2.29 KB
N5991 MIPI C-PHY 2.0 Receiver Conformance Test Automation Platform
Test Automation Software to debug and characterize MIPI C-PHY 2.0 receivers

產品型錄 2020-07-20

UXM 5G Test Application - Technical Overview
Keysight's UXM 5G Test Application network emulation software accelerates device development and acceptance. It provides a high level of customization for network parameters and testing scenarios.

技術總覽 2020-07-20

PDF PDF 2.08 MB
Infiniium Oscilloscope Probes and Accessories - Data Sheet
Infiniium oscilloscopes have a wide selection of high-quality probes and accessories for your particular applications to help you get the most out of your scope.

產品型錄 2020-07-20

U3800 Series IoT Applied Courseware - Data Sheet
Keysight’s ready-to-use IoT Courseware focus on practical design and test techniques, designed to offer students experience with leading-edge tools and software. The IoT teaching solutions contain editable slides, each module covering up to 36 hours of classroom instruction, and a training kit with detailed lab procedures, providing up to 18 hours of hands-on experience.

產品型錄 2020-07-15

PDF PDF 5.50 MB
N774xC Family of Power Meters - Data Sheet
The new Keysight N7744C and N7745C multiport optical power meters offer 4 or 8 ports in a single rack height unit. Trusted snap-on, quad-adapters to separate connecting task from measurement task.

產品型錄 2020-07-15

PDF PDF 602 Bytes
FieldFox Handheld Analyzers 4/6.5/9/14/18/26.5/32/44/50 GHz - Data Sheet
This data sheet provides the specified and typical performance of the FieldFox family of portable analyzers. This guide should be used in conjunction with technical overviews and configuration guide.

產品型錄 2020-07-14

M809228XA OIF-CEI CEI-28G VSR/SR Compliance Receiver Test Plugin
The M809228XA receiver test plug-in for M8070B is designed to assist and simplify the stress signal calibration used for testing the inputs of OIF-CEI CEI-28G-SR and 28G-VSR host compliance interfaces. The OIF-CEI 3.1 standard option is available within the M8070B user interface menu with the flexibility of choosing either compliance or debug mode. It reduces user interaction to a minimum and performs all required calibration routines and compliance testing automatically by remote controlling all required instruments. When a user is required to perform setup changes, the user is guided by diagram as well as text to minimize errors.

產品型錄 2020-07-13

1 2 3 4 5 6 7 8 9 10 ... 下一頁