Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Electronic Measurement

Support by Product Model Number:

51-75 of 963

Sort:
M1740A mmWave Transceiver for 5G - Data Sheet
The M1740A mmWave transceiver for 5G is a versatile remote radio head covering multiple frequency bands. It is used as a key component of several Keysight 5G solutions to test at mmWave frequencies.

Data Sheet 2020-06-19

PDF PDF 776 KB
M809256PB OIF-CEI 56G Receiver Test - Data Sheet
The M809256PB receiver test application is designed to assist and simplify the stress signal calibration used for testing the inputs of OIF-CEI CEI-56G-VSR/-MR/-LR PAM4 interfaces .It reduces user interaction to a minimum and performs all required calibration routines and compliance testing automatically by remote controlling all required instruments.

Data Sheet 2020-06-18

M8091CKPA Pre-Compliance Receiver Test Application for IEEE 802.3ck
The M8091CKPA receiver test application offers accurate and repeatable receiver test based on the Channel Operating Margin (COM) following the IEEE 802.3ck chip-to-chip recommendations to ensure interoperability between next generation datacom devices.

Data Sheet 2020-06-11

11713D/E Attenuator/Switch Driver
The 11713D/E attenuator/switch driver is a replacement model for existing 11713B/C attenuator/switch driver with added enhancement. It is use to drive Keysight's switches and attenuators.

Technical Overview 2020-06-11

LoadCore 5G Core Testing
5G deployments will enable enhanced mobile broadband services with higher data rates, increased capacity, and lower latencies. New business opportunities and increased revenue sources can be found in fixed wireless access (FWA) and massive and critical IoT services in sectors like automotive, manufacturing, energy, and utilities. But to ensure the carrier-grade quality required to carry this wireless traffic, service providers need to characterize and continuously validate their 5G Core network in the lab and pre-production deployments. This requires testing with not only a strong 4G anchor in RAN but also the 5G NR plus extended capacity in the 4G EPC.

Data Sheet 2020-06-11

M8040A High-Performance BERT 64 GBaud - Data Sheet
M8040A is a highly integrated BERT for physical layer characterization of devices operating up to 64 GBaud with support for PAM-4 and NRZ signals. Expands the M8000 Series to 400GbE data center.

Data Sheet 2020-06-09

PDF PDF 3.47 KB
S8706A Protocol Carrier Acceptance Toolset - Technical Overview
S8706A Protocol Carrier Acceptance Toolset provides comprehensive access to protocol carrier acceptance test plans mandated by the world’s major 5G mobile operators. In this document we will describe the graphical user interface and functionality provided by Protocol Carrier Acceptance Toolset in more detail. We will also describe the hardware platform on which Protocol Carrier Acceptance Toolset is run.

Technical Overview 2020-05-13

PDF PDF 1.20 MB
N5991 USB 3.2 Receiver Compliance Test Automation Software
Test automation software to characterize and debug USB 3.2 receivers.

Data Sheet 2020-05-12

Enabling Device Troubleshooting - Technical Overview
Technical overview for enabling device troubleshooting for Network Emulation solutions

Technical Overview 2020-05-08

PDF PDF 2.79 MB
E5080B ENA Series Vector Network Analyzer - Data Sheet
This literature describes the technical specifications for the E5080B ENA Series Vector Network Analyzer.

Data Sheet 2020-04-27

N5290A Broadband Network Analyzer Technical Specifications
The N5290A is the 2-port or 4-port 110 GHz broadband mmWave network analyzer.

Data Sheet 2020-04-23

PDF PDF 2.32 MB
N5291A Broadband Network Analyzer Technical Specifications
The N5291A is the 2-port or 4-port 120 GHz broadband mmWave network analyzer.

Data Sheet 2020-04-23

PDF PDF 2.41 MB
M9164x 2x16 USB solid state switch matrix 2D drawing, PDF Format
This is a PDF format 2D Drawing of the M9164x 2x16 USB solid state switch matrix.

Technical Overview 2020-04-20

PDF PDF 197 KB
P9165x 2x8 USB solid state switch matrix 3D model, STEP Format
This is a STEP format 3D Model of the P9165x 2x8 USB solid state switch matrix.

Technical Overview 2020-04-20

ZIP ZIP 2.12 MB
P9164x 2x16 USB solid state switch matrix 3D model, STEP Format
This is a STEP format 3D Model of the P9164x 2x16 USB solid state switch matrix.

Technical Overview 2020-04-20

ZIP ZIP 4.03 MB
P9165x 2x8 USB solid state switch matrix 2D drawing, PDF Format
This is a PDF format 2D Drawing of the P9165x 2x8 USB solid state switch matrix.

Technical Overview 2020-04-20

PDF PDF 78 KB
M9164x 2x16 USB solid state switch matrix 3D model, STEP Format
This is a STEP format 3D Model of the M9164x 2x16 USB solid state switch matrix.

Technical Overview 2020-04-20

ZIP ZIP 2.81 MB
P9164x 2x16 USB solid state switch matrix 2D drawing, PDF Format
This is a PDF format 2D Drawing of the P9164x 2x16 USB solid state switch matrix.

Technical Overview 2020-04-20

PDF PDF 320 KB
M9165x 2x8 USB solid state switch matrix 3D model, STEP Format
This is a STEP format 3D Model of the M9165x 2x8 USB solid state switch matrix.

Technical Overview 2020-04-20

ZIP ZIP 3.33 MB
M9165x 2x8 USB solid state switch matrix 2D drawing, PDF Format
This is a PDF format 2D Drawing of the M9165x 2x8 USB solid state switch matrix.

Technical Overview 2020-04-20

PDF PDF 58 KB
N1000A DCA-X Wide Bandwidth Oscilloscope Mainframe and Modules - Data Sheet
The N1000A provides high sample rate and low intrinsic jitter while supporting Keysight's latest plug-in modules along with many older discontinued optical, electrical and TDR/TDT modules.

Data Sheet 2020-04-18

PDF PDF 3.08 MB
KS8400A Test Automation on PathWave - Technical Overview
The KS8400A provides powerful, flexible and extensible test sequence and test plan creation with additional capabilities that optimize your test software development and overall performance.

Technical Overview 2020-04-17

N1092A/B/C/D/E DCA-M Optical and Electrical Sampling Oscilloscopes - Datasheet
Summarizes the performance specifications of the N1092A, B, C, D and E optical and optical + electrical sampling oscilloscope

Data Sheet 2020-04-17

PDF PDF 1.74 MB
TS-5040 Functional Test System The perfect base for your turnkey solutions
The Keysight TS-5040 Functional Test System is an ideal base for customers' turnkey solutions.

Data Sheet 2020-04-16

S8705A RF/RRM DVT and Conformance Toolset - Technical Overview
S8705A is an integrated solution that enables RF performance testing of 5G devices against reference conformance and acceptance test plans (FR1 and FR2) and supports test cases for C-V2X.

Technical Overview 2020-04-15

PDF PDF 5.58 MB

Previous 1 2 3 4 5 6 7 8 9 10 ... Next