您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

縮小範圍

移除所有細分

依產業/技術

依內容類型

1-5 / 5

排序:
Active Device Characterization in Pulse Operation Using the PNA/PNA-X - Application Note
This AN discusses pulsed S-parameter measurements using the PNA-X series and measurement techniques that enable power-dependent active device characterization including compression and distortion.

應用手冊 2013-06-19

Spectrum and Signal Analysis Pulsed RF Application Note 150-2
This application note is intended as an aid for the operation of spectrum and signal analyzers and the interpretation of the displayed pulse spectra.

應用手冊 2012-07-05

PNA - Pulsed-RF S-Parameter Measurements Using Wideband and Narrowband Detection (AN 1408-12)

應用手冊 2007-11-28

Recent Advances in Pulsed RF and Microwave Frequency Measurements (AN 173)
This Application Note is for information only. Keysight no longer sells or supports these products.

應用手冊 1974-10-01

PDF PDF 1.32 MB
A New Technique for Pulsed RF Measurements (AN 120)
This Application Note is for information only. Keysight no longer sells or supports these products.

應用手冊 1968-09-01

PDF PDF 815 KB