Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discutez avec un expert

Support technique

Mesure Electronique

Support by Product Model Number:

Affiner la liste

retirer tout le raffinement

Par industrie/technologie

Par type de contenu

1-3 sur 3

Tri:
Automotive FMCW Radar System Design using 3D Framework for Scenario Modeling
Automotive Radar Architects can take advantage of Keysight SystemVue’s 3D simulation framework, radar reference designs, and links to MATLAB and T&M equipment to model FMCW radar system scenarios.

Notes d’application 2017-03-28

Reducing Measurement Times in Antenna and RCS Applications
To help you achieve these speed improvements, this note describes test range configurations and typical measurement scenarios.

Notes d’application 2010-12-20

PDF PDF 3.15 MB
PNA - Antenna - Pulsed Measurements
This paper presents advances in the instrumentation techniques that can be used for the measurement and characterization of antennas that are to be tested in a pulsed mode of operation.

Notes d’application 2004-01-06