Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Техническая поддержка

Электронные измерения

Поддержка по номеру модели:

Уточнить список

убрать все фильтры

По типу содержания

По типу оборудования

1-25 из 5774

Упорядочить:
N2140A and N2142A Passive Probes Quick Start Guide
This guide provides information to help you get started with the N2140A and N2142A passive probes. It also lists the electrical, physical, and environmental characteristics of these probes.

Краткое руководство по началу работы с прибором 2020-11-19

PDF PDF 1.64 MB
N2840/1/2/3A and N2853A High-Impedance Passive Probes User’s Guide
This guide describes how to set up and use the N2840/1/2/3A and N2853A High-Impedance passive probes.

Руководство пользователя 2020-11-19

PDF PDF 1.95 MB
Addressing WiFi Measurement Challenges with Multi-channel Test Instrument - Application Notes
This application note describes the S8780A and its support for Wi-Fi 6E with example use cases.

Руководство по применению 2020-11-19

PDF PDF
M8132A FSP Documentation
M8132A FSP Documentation

Справочное руководство 2020-11-18

PDF PDF 4.03 MB
M8131A / M8132A API Guide
After you download zip file from this page, unzip the file and click on it to open the folder and then find the file named 'index.html', and click on it to launch the help on your web browser.

Файл справки 2020-11-18

ZIP ZIP 169 KB
All-States Method for PDL or PER Synchronous Polarization Scrambler
Explanation and programming for all-states measurement of PDL or PER.

Руководство по применению 2020-11-18

PDF PDF
Release Notes
Release Notes

Информация о версии продукта 2020-11-18

PDF PDF 196 KB
InfiniiMax III Probing System User's Guide
This is the User Guide / Service Guide for the InfiniiMax III probing system.

Руководство пользователя 2020-11-16

PDF PDF 15.02 MB
User’s Guide for Keysight N7010A Active Termination Adapter
Describes the N7010A active termination adapter, including its characteristics and how to verify its performance.

Руководство пользователя 2020-11-16

PDF PDF 1.91 MB
N2830/1/2A and N7000/1/2/3A InfiniiMax III+ Probes User’s Guide
This is the user's guide for the InfiniiMax III+ probing system.

Руководство пользователя 2020-11-16

PDF PDF 18.91 MB
D90103CKC IEEE 802.3ck Measurement and Conformance Application Software
The Keysight D90103CKC IEEE 802.3ck software is a measurement application for the Infiniium UXR-Series oscilloscopes designed to save you time and money by automating the task of performing 53Gbd adaptive reference equalizer optimization and PAM4 transmitter (TX) test measurements in one automated tool set.

Техническая информация 2020-11-13

N1810/1/2 Coaxial Switches - Technical Overview
This technical overview describes the N181X coaxial switch series. It includes a description of the many different options available that make the series very versatile. Also included are detailed line drawings and specification tables for each switch.

Обзор технических характеристик 2020-11-13

S8704A Protocol Conformance Toolset - Technical Overview
S8704A Protocol Conformance Toolset (PCT) gives you access to the latest 3GPP defined protocol conformance tests. It provides an easy-to-use Graphical User Interface in which you can create campaigns of tests, set PICS/PIXIT parameters, view logs and create reports. In this document we will describe the graphical user interface and functionality provided by Protocol Conformance Toolset in more detail. We will also describe the hardware platform on which Protocol Conformance Toolset is run.

Обзор технических характеристик 2020-11-12

PDF PDF 6.20 MB
S8780A Wireless Device Solution - Data Sheet
The S8780A Wireless Device Solution is ready to test Wi-Fi 6E and 802.11be devices today and tomorrow with bandwidth to 800 MHz, frequency to 7.3 GHz, and 32 ports for flexible testing of many use cases.

Техническая информация 2020-11-12

PDF PDF 804 KB
N5531X Measuring Receiver - Data Sheet
PXA is the core component instrument of the N5531X measuring receiver. The PXA instrument conditions included in the PXA specification guide must be met to meet the N5531X specifications.

Техническая информация 2020-11-11

PDF PDF 974.22 KB
N1091CKCA IEEE 802.3ck Measurement and Debug Application - Data Sheet
The Keysight N1091CKCA IEEE 802.3ck software is a measurement application for the DCA-X equivalent-time sampling oscilloscopes designed to save you time and money by automating the task of performing 53 Gbaud PAM4 transmitter (TX) test measurement.

Техническая информация 2020-11-10

PDF PDF 1.76 MB
81491A/81492A Reference Transmitter Module Getting Started Guide
This Getting Started Guide details concepts and procedures to get started with Keysight 81491A/81492A Reference Transmitter module.

Краткое руководство по началу работы с прибором 2020-11-04

PDF PDF 1.32 MB
81491A/81492A Reference Transmitter Module User Guide
This User Guide for Keysight 81491A/81492A Reference Transmitter module provides concepts and procedures to get started, programming information, available options and accessories, specifications, and cleaning information.

Руководство пользователя 2020-11-04

PDF PDF 2.60 MB
S8780A Wireless Device Solution Getting Started Guide
Getting started information for the S8780A Wireless Device Solution, featuring E6680A Wireless Test Set.

Руководство пользователя 2020-11-01

PDF PDF 5.59 MB
N5531X Measuring Receiver Specifications Addendum
Specifications for the N5531X measuring receiver system comprised of: — N9030B PXA signal analyzer (NOT the N9030A model); — N9091EM0E Measuring Receiver application software and; — U5532C USB sensor module (any option); or alternatively, — Power meter (models N1913A, N1914A, N1911A or N1912A recommended, or E4416A, E4417A, E4418B, E4419B), and the N5532B/A Sensor Module. When used with the N1911A or N1912A power meter, an adapter (N5532B-019) is required.

Техническая информация 2020-11-01

PDF PDF 1.79 MB
N9030B PXA Signal Analyzer Specifications Guide
Specification information for the N9030B PXA signal analyzer.

Обзор технических характеристик 2020-11-01

PDF PDF 6.28 MB
M8131A 16/32 GSa/s Digitizer User’s Guide
M8131A 16/32 GSa/s Digitizer User’s Guide

Руководство пользователя 2020-11-01

PDF PDF 5.01 MB
AE6910L Automotive Ethernet Channel Compliance Software User Guide and Methods of Implementation
User Guide and Methods of Implementation of AE6910L Automotive Ethernet Channel Compliance Software

Руководство пользователя 2020-10-30

PDF PDF 9.70 MB
N5291A Broadband Network Analyzer Technical Specifications
The N5291A is the 2-port or 4-port 120 GHz broadband mmWave network analyzer.

Техническая информация 2020-10-30

PDF PDF 2.34 MB
N5290A Broadband Network Analyzer Technical Specifications
The N5290A is the 2-port or 4-port 110 GHz broadband mmWave network analyzer.

Техническая информация 2020-10-29

PDF PDF 2.25 MB

1 2 3 4 5 6 7 8 9 10 ... Следующие