Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contact an Expert

Suporte técnico

Medição Eletrônica

Support by Product Model Number:

1-25 de 5745

Sort:
Probe Resource Center
Visit the Probe Resource Center for probe manuals, data sheets, SPICE models, videos, application notes, and more.

Arquivo de ajuda 2020-07-08

Keysight 8160xA Family of Tunable Laser Sources - Data Sheet
The Keysight 8160xA Family of Tunable Laser Sources offers the full wavelength range from 1240 nm to 1650 nm with the highest tuning and sweeping accuracy and power stability.

Folha de Dados 2020-07-07

PDF PDF 836 Bytes
E6640A EXM Wireless Test Set - Data Sheet
The Keysight 5G non-signaling manufacturing test solution reduces the cost of 5G UE manufacturing through using an industry-proven platform to test multiple devices in multiple formats. The solution implements streamlined automation and sequencing to optimize test speed and bring devices to market faster.

Folha de Dados 2020-07-06

PDF PDF 1.27 MB
M8131A 16/32 GSa/s Digitizer User’s Guide
M8131A 16/32 GSa/s Digitizer User’s Guide

Manual do usuário 2020-07-05

PDF PDF 4.97 MB
Keysight's N1055A 2/4 Channel 35/50 GHz TDR Remote Head Module
The future of TDR/TDT is here! Learn more about Keysight's time domain reflectometry and transmission solution.

Demonstração 2020-07-02

TDECQ Part II, Manufacturing Test Recommendations - White Paper
This document gives an overview of the adoption of TDECQ in manufacturing tests, and how to efficiently automate FlexDCA for making TDECQ measurements.

Nota de aplicação 2020-07-02

PDF PDF 4.25 MB
N778xC Polarization Test Products
The new N778xC polarization test products enable high-speed, high performance characterization and verification of optical components and sub-systems

Folha de Dados 2020-07-02

Banded Millimeter Wave Network Analysis to 1.5 THz - Technical Overview
This technical overview describes Keysight's banded millimeter wave network analyzer solutions.

Visão Técnica 2020-07-02

PNA Series 2-Pt and 4-Pt NA Sys - Banded Self-Config 110 GHz and 120 GHz Oper and Install Guide
Operation and installation information for the PNA Series 2-Port and 4-Port Microwave Network Analyzer System - Banded Self-Configuration (110 GHz and 120 GHz)

Manual do usuário 2020-07-01

PDF PDF 3.91 MB
M8047A PCI Express® Re-driver
The M8047A PCI Express re-driver extends the backchannel reach for M8000 Series error detectors.

Folha de Dados 2020-07-01

Nemo Walker Air - Data Sheet
Nemo Walker Air is a compact multi-technology solution for indoor measuring and benchmarking.

Folha de Dados 2020-07-01

PDF PDF 1.40 MB
Nemo Cloud - Brochure
This 2-page brochure introduces key features and benefits of Nemo Cloud.

Brochura 2020-07-01

PDF PDF 1.27 MB
Nemo Cloud - Technical Overview
Nemo Cloud provides a unique, end-to-end online service that connects various Nemo products into one powerful, industry-leading solution enabling the remote access and control of Keysight’s measurement and analytics solutions as well as efficient data sharing between users.

Visão Técnica 2020-07-01

PDF PDF 3.53 MB
N1913PM5B Calorimetric Power Meter Product Note
N1913PM5B is a Virginia Diodes, Inc./Erickson PM5B calorimetric mm-wave power meter, with a W-Band sensor for power measurement over a frequency range of 75-110 GHz. Additional waveguide tapers are available to enable measurement of power up to 1.5 THz.

Folha de Dados 2020-07-01

PDF PDF 12.70 MB
Nemo Handy - Data Sheet
Nemo Handy provides you with smart and discreet solutions for thorough and advanced measurement and optimization of wireless air interface and mobile application Quality-of-Service.

Folha de Dados 2020-07-01

PDF PDF 1.56 MB
Methods of Implementation, D9010BJCC 100GBASE-CR4 Test Application
The D9010BJCC 100GBASE-CR4 Compliance Test Application is an Ethernet test solution that covers the electrical timing parameters for 100GBASE-CR4 specification (IEEE 802.3).

Guia de referência 2020-07-01

PDF PDF 3.55 MB
M8091CKPA Pre-Compliance Rx Test Application for IEEE 802.3ck User Guide
This User Guide provides information on using the Keysight M8091CKPA Pre-Compliance Rx Test Application to perform calibrations and receiver tests for chip-to-chip 100GAUI-1, 200GAUI-2, 400GAUI-4 electrical interfaces.

Manual do usuário 2020-06-30

PDF PDF 6.60 MB
FlexDCA Sampling Oscilloscope Software - Technical Overview
Provides a Technical Overview of the FlexDCA Sampling Oscilloscope software.

Visão Técnica 2020-06-29

PDF PDF 3.70 MB
MX0023A InfiniiMax RC Probe Amplifier and Probe Heads User’s Guide
This guide describes how to use the MX0023A RC probe amplifier and its supported probe heads such as MX0100A, MX0105A, and MX0106A.

Manual do usuário 2020-06-29

PDF PDF 13.02 MB
E5080A Network Analyzer & E5092A Configurable Multiport Test Set - Data Sheet
This literature describes the technical specifications for E5080A and E5092A.

Folha de Dados 2020-06-26

PDF PDF 5.59 MB
S8708A 5G Advanced Performance Test Toolset - Technical Overview
The S8708A Advanced Performance Test Toolset is part of Keysight’s 5G Network Emulation Solution portfolio that addresses the entire device development workflow from early design to acceptance and manufacturing.

Visão Técnica 2020-06-26

PDF PDF 10.67 MB
User's Guides, Programmer's Guides, and Online Help (Version 06.55.00702)
This installer places an "Infiniium Docs" folder shortcut on your desktop. In this folder you can find user's guides, programmer's guides, and other manuals that go with Infiniium oscilloscope system software.

Arquivo de ajuda 2020-06-25

EXE EXE 469.02 MB
S8704A Protocol Conformance Toolset - Technical Overview
S8704A Protocol Conformance Toolset (PCT) gives you access to the latest 3GPP defined protocol conformance tests. It provides an easy-to-use Graphical User Interface in which you can create campaigns of tests, set PICS/PIXIT parameters, view logs and create reports. In this document we will describe the graphical user interface and functionality provided by Protocol Conformance Toolset in more detail. We will also describe the hardware platform on which Protocol Conformance Toolset is run.

Visão Técnica 2020-06-24

PDF PDF 3.90 MB
Nemo Walker Air - Brochure
Nemo Walker Air is solution for performing indoor measurements and benchmarking.

Brochura 2020-06-20

PDF PDF 1.80 MB
UeSIM UE Emulation Solutions for Radio Access Network Testing
UeSIM UE emulation solutions enable infrastructure vendors, chipset providers and mobile operators to validate end-to-end Radio Access Network performance by emulating real network traffic over both radio and O-RAN fronthaul interfaces.

Folha de Dados 2020-06-20

1 2 3 4 5 6 7 8 9 10 ... Avançar