您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

1-25 / 29

排序:
SA8700A C-V2X Test - Solution Brief
Keysight offers the only solution that is tracking along with the evolving C-V2X standard. The SA8700A test solution supports RF, protocol and application-layer testing, and the underlying platform will support future releases of 5G NR C-V2X.

解決方案簡介 2019-09-10

PDF PDF 3.81 MB
S8702A 5G RF Automation Toolset - Solution Brief
Keysight’s 5G RF Automation Toolset leverages the E7515B or the E7515E UXM 5G Wireless Test Platforms to provide users with a comprehensive range of tests to quickly verify the transmitter (Tx) and receiver (Rx) performance of 5G new radio (NR) devices in accordance with the 3GPP specifications. The toolset forms part of Keysight’s suite of 5G network emulation solutions and offers a flexible and easy-to-use software environment.

解決方案簡介 2019-08-20

PDF PDF 3.41 MB
5G Non-Signaling Manufacturing Solution - Solution Brief
Keysight’s 5G non-signaling manufacturing test solution efficiently addresses challenges, enabling the user to verify multiple devices in parallel using an industry-proven platform that supports all bands defined for 5G NR as well as for legacy technologies, including LTE and 802.11ax. Integrated waveform and measurement software based on Keysight’s trusted algorithms delivers accurate test results.

解決方案簡介 2019-07-19

PDF PDF 2.43 MB
Automotive Radar Testing Solutions - Solution Brief
This Solution Brief discusses Automotive Radar Testing Solutions.

解決方案簡介 2019-06-06

World Leading High-Accurate Permeability Measurement System for Magnetic Property, 100kHz - 20GHz
KEYCOM Corp.

解決方案簡介 2019-04-23

mmWave 5G Non-Signaling Solution - Solution Brief
Keysight’s mmWave 5G non-signaling solution enables device manufacturers to validate a broad range of 5G modules in OTA test environments. It is built around a remote radio head (mmWave transceiver) that can be re-used across multiple Keysight platforms, reducing system cost and development time. One single M1740A mmWave transceiver provides tunable access across four bands.

解決方案簡介 2019-02-01

PDF PDF 5.68 MB
5G Non-Signaling Manufacturing Test Solution - Solution Brief
The Keysight 5G non-signaling manufacturing solution uses a industry-proven platform to support multi-device and multi-format test in a single compact configuration. Integrated state-of-the-art automation and efficient sequencing for optimized speed of execution help reduce 5G device manufacturing cost of test and lead to faster time-to-market.

解決方案簡介 2018-11-15

PDF PDF 2.89 MB
E6953A DSRC COC Test Solution - Solution Brief
The Keysight E6953A DSRC COC test solution is compact single PXIe solutions and the foundation is Keysight’s leadership in wireless technology and measurement science:

解決方案簡介 2018-10-28

Test the Future, Today.
Create tomorrow’s automotive smart mobility and e-mobility technologies today, with design and test solutions from Keysight.

解決方案簡介 2018-10-19

針對電動車應用的設計和測試解決方案 - 解決方案簡介
是德科技提供業界前所未有的元件級設計和測試驗證解決方案,適用從研發到製造中的實際功能測試階段。

解決方案簡介 2018-10-08

5G Protocol R&D Toolset - Solution Brief
This flyer introduces the Keysight industry-first 5G Protocol R&D Test Solution as a comprehensive suite of tools supporting all phases of wireless device development, from pre-silicon protocol module development, through to systems integration and verification.

解決方案簡介 2018-10-04

5G mmW non-signaling Test Solution - Solution Brief
5G Millimeter Wave Non-Signaling Over-the-Air Test Solution: Accelerate 5G Design by Quickly Verifying Multiple Devices

解決方案簡介 2018-02-21

PDF PDF 379 KB
Ensuring Medical Alert Pendants are Accurate and Reliable with Modular Functional Test
This application note shows how the 34980A multi-function switch/measure unit is being used to test medical alert devices.

解決方案簡介 2017-12-01

PDF PDF 1.06 MB
Ensure your mobile and smart devices comply with the CTIA Battery Life Test Plan – W2BI
Ensure your mobile and smart devices comply with the CTIA Battery Life Test Plan – W2BI and Keysight

解決方案簡介 2015-10-09

Mobile Phone Load Pull Measurements - Maury Microwave
Automated Mobile Phone Load Pull Measurement Solution from Maury Microwave and Keysight

解決方案簡介 2015-03-26

Articulated Robotic Near-Field Electromagnetic Scanning System – APREL
Articulated Robotic Near-Field Electromagnetic Scanning System – APREL and Keysight.

解決方案簡介 2014-08-04

EMV 1 級安全支付測試 -- FIME
FIME 和是德科技攜手提供 EMV 1 級安全支付測試。

解決方案簡介 2014-08-04

PXI Functional Test - TTCI
PXI Functional Test Solution from TTCI and Keysight.

解決方案簡介 2014-05-14

Functional Test - TTCI
Functional Test Solutions from TTCI and Keysight.

解決方案簡介 2014-05-14

Open Test Platform - LXinstruments
LXI Functional Test Solutions from LXinstruments and Keysight.

解決方案簡介 2014-04-30

Burn-In Test - LXinstruments
Burn-in Testing Solutions from LXinstruments and Keysight.

解決方案簡介 2014-04-30

A-GPS OTA Measurements for CTIA Certification - MVG
A-GPS OTA Multi-Probe Antenna Measurement Solutions for CTIA Certification from Microwave Vision Group and Keysight

解決方案簡介 2014-04-30

A-GPS OTA Measurements for CTIA Certification – ETS-Lindgren
A-GPS OTA Antenna Measurement Solution for CTIA Certification from ETS-Lindgren and Keysight

解決方案簡介 2014-04-29

Modular Functional Test – Circuit Check
Modular Functional Test Solutions from Circuit Check and Keysight

解決方案簡介 2014-04-16

Satellite Test Solution – AAI
Satellite Payload and Panel Test Solution from AAI and Keysight Technologies

解決方案簡介 2014-04-09

1 2 下一頁