这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

H7216A/B-301 GSM: Mobile Station Measurements for Engineers Using the Keysight 8960

2   天 | 课堂培训 | 地点和时间 | Advantages of Keysight Training

Audience: GSM Engineers working with the manufacture and testing of GSM mobile phones.

This 2-day course teaches engineers about the GSM cellular system, including the basic GSM technology and ETSI standards. It discusses manufacturing test methods using the Keysight 8960 Series 10 wireless communication test set. The class provides insight into the various measurement specifications and how to interpret the results.

What you will Learn

  • GSM network, cells & sectors
  • Hand-offs
  • Control channels
  • Traffic channels
  • Vocoders & error correction
  • Bursted transmissions
  • Camp & call set-up
  • Keysight 8960 Series 10 wireless communication test set operation
  • Transmitter measurement
  • Reciever measurement

Prerequisites

  • Students should either complete the RF Measurement Basics and Analog & Digital Cellular Communications Courses or have an understanding of RF and microwave measurements, analog and digital cellular systems.

Outline

  • Digital Fundamentals
  • Digital Modulation Basics
  • GSM Fundamentals
    • Network
    • Air interface
    • Signal path from the microphone to the antenna
  • GSM Measurements
  • For complete course details, click on the Education Datasheet below.

地点和时间

价格 地点 电话 传真 更多信息
电话咨询 Call to Schedule +86 (10) 6439-7256 +86 (10) 6439-0508 如何报名

显示价格为标准定价,如有变更,恕不另行通知。 条款和条件

培训及活动材料

GSM: Mobile Station Measurement for Engineers Using the Keysight 8960 
This is an education datasheet for the GSM: Mobile Station Measurements for Engineers using the 8960 course.

宣传资料 2014-07-31

PDF PDF 52 KB