Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

Designing X-band PAs Using SMT Plastic Packaged GaN Transistors Webcast

1   Hour | Webcast | Where & When

WHY THIS WEBCAST IS IMPORTANT

The use of over-molded SMT plastic packaging greatly simplifies handling and assembly and reduces unit cost. However, as operating frequencies and RF output power increase so do the challenges of using SMT packaging. This webcast described the design of Power Amplifiers (PAs) at X-band using plastic packaged SMT GaN transistors. The design approach is illustrated with the detailed description of the design, layout, EM simulation, fabrication and evaluation of a single stage 5W X-Band GaN PA. The amplifier is optimized for the 9.3 to 9.5GHz band, has 11dB small signal gain, provides more than +37dBm output power at 3dB gain compression with a corresponding drain efficiency of greater than 55%. The design is based on a commercially available discrete 0.25µm GaN transistor (the TGF2977-SM from Qorvo) mounted on Rogers 4003 PCB. Fast drain switching circuitry is also included on the same PCB to facilitate pulsed operation with a turn-on time of just 20ns.

WHO SHOULD ATTEND

Developers of high power solid-state PAs or systems houses who make use of high power solid-state PAs.

PRESENTER

Liam Devlin, CEO, Plextek RFI
www.plextekrfi.com 

Liam is the CEO of Plextek RFI, a UK based design house specialising in the design and development of RFICs, MMICs and microwave/mm-wave modules. He has led the design and development of over 70 custom ICs on a range of GaAs, GaN and Si processes at frequencies up to 90GHz. He has also developed microwave and mm-wave sub-systems using a variety of technologies. He was previously Chief Designer with Marconi Caswell where he designed GaAs ICs for both the commercial product line and for customer specific applications. Prior to this, Liam was employed by Philips Research Laboratories. He graduated from Leeds University in 1988 with a first class honours degree in electrical and electronic engineering and has published over 40 technical papers.

Where & When

Price Location Pour plus d'information
Free At Your PC Enroll to view the December 3, 2015 recorded broadcast 

Prix susceptibles de modification sans préavis.

Evènements

Designing X-band PAs Using SMT Plastic Packaged GaN Transistors Webcast Slides 
Slides from the December 3, 2015 webcast

Seminar Materials 2015-12-03

PDF PDF 1.79 MB