Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

H7216A/B-110 Bluetooth Technology Fundamentals

1   Dias | Aprendizado em sala de aula | Onde e quando | Advantages of Keysight Training

Audience: Managers and engineers with fundamental knowledge of RF and digital communications, who are new to Bluetooth and want to get a technical overview about the Bluetooth system.

Bluetooth® is an open standard for speech and data transmission. Besides the applications for this new technology, e.g. the wireless connection between mobile station and terminal equipment, also the structure of the Bluetooth system architecture is presented. The set-up of so-called shortrange ad hoc networks (piconets and scatternets) will be introduced.

The participant gets to know the used transmission principle over the air interface and the Bluetooth RF test requirements. Also, the used protocol architecture for Bluetooth will be discussed. Furthermore, basic procedures in this system, e.g. security functions (authentication, ciphering) access procedures (inquiry, paging) and connection set-up are presented.

Bluetooth and the Bluetooth logos are trademarks owned by Bluetooth SIG, Inc., U.S.A. and licensed to Keysight Technologies, Inc.

What you will Learn

  • An overview of Bluetooth qualification
  • Advantages and limits of Bluetooth - a comparison
  • Bluetooth system architecture
  • Development and standardization of Bluetooth
  • Application fields for Bluetooth

Prerequisites

  • Basic knowledge of telecommunications

Outline

  • Short introduction of wireless communications
  • Applications of Bluetooth technology
  • Development and standardization
  • Transmission principles
  • Air interface testing requirements
  • Channel and packet definitions
  • Overview of Bluetooth qualification
  • For complete course details, click on the Education Datasheet below

Onde e quando

Preço Local Fone Para mais informações
Entre em contato para obter o preço Call to Schedule +55 11 4197-3600 Como se inscrever

Os preços mostrados são preços de lista, sujeitos a alterações sem aviso. Terms & Conditions

Materiais de Treinamentos e Eventos

Bluetooth Technology Fundamentals - Course Overview 
This is a 2-page, black and white course overview of Bluetooth Technology Fundamentals. Learn the Bluetooth technology as a new technique for wireless communication.

Folha de Dados 2014-07-31

PDF PDF 87 KB