Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Physical Layer design challenges for PCI Express® 3.0 and 2.0 designs

1   Hour | Интернет-трансляция - записи | Где и когда

PCI Express represents the latest in high performance interconnect technologies in wide use within the computer and communications industries. As PCI Express provides an extension of the PCI specification, it is also being used broadly within many embedded applications including automotive, medical, and within industrial applications. After attending this seminar you will have a clearer understanding of tools and techniques you can apply to help validate the physical layer performance of your PCI Express link. You will also learn about the new capabilities and test challenges brought on by the latest PCIe 3.0 standard operating at 8GT/s and what implications that has for designs based on the 1.1 or 2.0 standard.

Who should attend:

Digital engineers involved in hardware design and signal integrity analysis who are using or will use PCI Express compliant signaling.



PCI Express and PCIe are U.S. registered trademarks and/or service marks of PCI-SIG.

Где и когда

Стоимость Дата (даты) Место проведения Подробнее
Бесплатно 2011-05-19 15:30 — 16:30
CET
At your desk Enroll/View the recording of the live broadcast 

Приведены цены из прайс-листа. Цены могут меняться без уведомления.