Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

World’s Fastest Antenna Performance Measurement Technique Webcast

1   Hour | Webcast - recorded | Where & When

WHY THIS WEBCAST IS IMPORTANT

Very-near-field measurements of radiated emissions are fast and easy to make. Near field measurement solutions helps avoid the delays and set-up needed for far-field measurements in a chamber. New techniques developed by EMSCAN allow very-near-field Antenna testing in less than one second! A designer can get an antenna or wireless device pattern in “real-time” to characterize the performance early in the design cycle thus saving time and cost. This webcast will discuss using very-near-field measurements. Practical tips and a demonstration of EMSCAN’s actual “real-time” RFxpert will be shown.

WHO SHOULD ATTEND

Antenna Designers and Wireless Engineers who design antennas and wireless devices in the 300 MHz to 6 GHz range.

PRESENTER

Ruska Patton, M.Sc. - Director of Product Management, EMSCAN

Mr. Patton is responsible for the evolution of EMSCAN's real-time near-field measurement solutions. He has a comprehensive understanding of general EMC, EMI and RF design and troubleshooting, with excellent skills in related software applications and programming. He was granted a patent related to EMSCAN’s planar very-near-field scanner, RFxpert.

Mr. Patton holds both a B.Sc. and M.Sc. in Electrical Engineering from the University of Saskatchewan. During his time at University, he was recognized with numerous IEEE awards and a distinguished research scholarship.

Where & When

Price Location For more information
Free At Your PC Enroll for the February 27, 2013 recorded broadcast 

Prices shown are list prices and are subject to change without notice.

Training & Event Materials

World’s Fastest Antenna Performance Measurement Technique Webcast Slides 
Slides for the February 27, 2013 webcast

Seminar Materials 2013-02-27

PDF PDF 1.23 MB