您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

EMPro class in France (Les Ulis)

教室教育訓練 | 地點與時間

Dear Customer,

Join us for 2 Learning Days in France next June 27th and 28th, 2018!


The EMPro course teaches users how to efficiently create three-dimensional models using an advanced mechanical CAD front end and set these up for either FEM or FDTD electromagnetic analysis. The CAD userinterface uses constraint-based modeling technology which allows users to build complex models that can easily be edited. The modularity of the class allows it to be readily adapted to either include both simulation methods – Finite Element Method and Finite- Difference Time Domain method – or to make use of only one of the methods. Attendees learn how to define EM sensors for near and far fields, currents, and other quantities that can be derived from the simulations. Finally, users learn to display the data results using the built-in Post Processor (FEM and FDTD) or the Advanced Post Processor (FEM only).

 

Training Center: UK : Edinburgh
Agenda
                   Lecture                       Labs
1. Geometric Modeling 1. Microstrip Line
2. Importing/Exporting CAD Files 2. Microstrip Lowpass Filter
3. Material Specification 3. Coaxial Tee (FEM only)
4. Ports & Waveforms 4. Pyramidal Horn Antenna
5. Boundary Conditions 5. Importing/Exporting CAD Files
6. Gridding and Meshing 6. EMPro Links to ADS
7. Sensors and Post Processing 7. Python Scripting
  8. Advanced Solid Modeling

地點與時間

費用 日期 地點 詳細資訊
EUR 980 2018-06-27 — 2018-06-28 Les Ulis 

上表所列為參考訂價,如有任何變更,恕不另行通知。