您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

Introducing the New Infiniium V-Series High-Performance Oscilloscope Webcast

1   小時 | 網路廣播 -- 存檔 | 地點與時間

WHAT IS THE WEBCAST ABOUT

The Infiniium V-Series oscilloscopes addresses your validation needs with new capabilities, while maintaining the best-in-class signal integrity performance, allowing you achieve greater insights in your validation and debug. The new capabilities include the industry’s longest 160-bit hardware serial trigger at 12.5 Gb/s allowing you to find rare events and errors in your high speed serial bus, the InfiniiMode feature enabling convenient measurements of differential, single-ended and common-mode signals using a single probe tip and connection, and the N7010A active termination adapter that provides ultra-low-noise voltage termination with adjustable voltage range from -4V to +4V to a signal. In addition, the V-Series also includes the industry’s fastest mixed signal oscilloscope with 20 GSa/s digital channels, which is ideal for triggering, analyzing and debugging DDR4 and LPDDR4 buses. Join us in the webcast to learn more about the V-Series enhancements that will ensure timely validation and debug, whether a you are looking for answers across multiple serial lanes or a massively parallel bus.

WHO SHOULD ATTEND

Engineers and technicians who use oscilloscopes and MSOs in the 8 GHz to 33 GHz performance range.

PRESENTER

Min-jie Chong, Infiniium Product Manager, Keysight Technologies

Min-jie Chong is the Keysight Technologies Product Manager responsible for high-performance, real-time oscilloscopes. Previously, Min-jie was responsible for mobile interface (MIPI) and storage (SATA/SAS) technology test solutions. Min-jie has been a contributor to the MIPI PHY Electrical and Conformance Test (CTS) Working Group, defining new measurement methodologies and requirements for the next generation PHY specifications.

地點與時間

費用 地點 詳細資訊
免費 At Your PC Enroll to view the April 14, 2015 recorded broadcast 

上表所列為參考訂價,如有任何變更,恕不另行通知。

教育訓練與活動資料

Introducing the New Infiniium V-Series High-Performance Oscilloscope Webcast Slides 
Slides from the April 14, 2015 webcast

研討會講義 2015-04-14

PDF PDF 1.51 MB