您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

MIPI M-PHY, D-PHY and C-PHY Receiver Testing – Today and Tomorrow

1   小時 | 網路廣播 -- 存檔 | 地點與時間

WHAT IS THE WEBCAST ABOUT

The mobile industry benefits from standards for hardware and software interfaces for mobile devices established by the MIPI Alliance. Data rate extensions of existing D-PHY and M-PHY interfaces, as well as the recently published multiple bit/symbol C-PHY interface, meet demands for higher aggregate bandwidth. This webcast will provide an overview of the different MIPI PHY technologies and discuss receiver test solutions for the validation of conformance with the MIPI specifications to achieve interoperability.

WHO SHOULD ATTEND

Design engineers, signal integrity engineers, quality engineers, validation engineers, test engineers, architects, project managers, program managers, application managers, application engineers and system integrators.

PRESENTER

Michael Fleischer-Reumann, Strategic Product Planner, Keysight Technologies

After receiving his Diploma in electrical engineering from the Ruhr-University, Bochum, Germany, in 1980, Michael joined HP in Boeblingen. He held various positions in R&D and marketing. His R&D work resulted in patents on fiber optic components, electronic circuits and measurement methods. Currently, Michael is a planner and application expert for BERTs with Keysight Technologies. He contributed to standardization within OIF, IEEE, PCI-SIG and is currently active within the MIPI Alliance.

地點與時間

費用 地點 詳細資訊
免費 At Your PC Enroll to view the October 21, 2014 recorded broadcast 

上表所列為參考訂價,如有任何變更,恕不另行通知。

教育訓練與活動資料

MIPI M-PHY, D-PHY and C-PHY Receiver Testing – Today and Tomorrow Webcast Slides 
Slides from the October 21, 2014 webcast

研討會講義 2014-10-21

PDF PDF 2.38 MB