您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

GaN on SiC: RFMD High Power Doherty Design, Modeling & Measurement Webcast

1   小時 | 網路廣播 -- 存檔 | 地點與時間

INNOVATIONS IN EDA

WHY THIS WEBCAST IS IMPORTANT

Doherty power amplifier configurations have become a mainstay in the wireless infrastructure marketplace due to their efficiency enhancement capabilities when using statistically-based communication signals.

This presentation will:
• Provide an overview of Doherty concepts
• Explain textbook Doherty design methodology, and why trading off power for efficiency sets you up for failure
• Describe RFMD’s GaN on SiC product design methodology for Doherty amplifiers using analytical approaches including circuit & electro-magnetic (EM) simulation
• Explain how this design approach links to empirical tuning of the amplifier on the bench
• Discuss GaN model development, extraction and validation, including Load Pull and measurement results.

PRESENTER

Christopher Burns, RF Power Platform Development Manager, RFMD

Christopher Burns received his BSEE University of Iowa in 1998 and his MSEE from the University of California – Santa Barbara in 2000. From 2000 until 2007 he was employed with Motorola and Freescale Semiconductor working on design and applications of LDMOS RF power transistors. Since 2008 he has been with RFMD in Chandler, AZ working on Gallium Nitride RF power amplifier products. He is currently the RF Power Platform Development Manager at RFMD

地點與時間

費用 地點 詳細資訊
免費 At Your PC Enroll to view the March 7, 2013 recorded webcast 

上表所列為參考訂價,如有任何變更,恕不另行通知。