您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

Using IBIS AMI Models as ‘Executable Data sheets’ in High Speed Digital Interconnect Simulations

網路廣播 -- 存檔 | 地點與時間

Signal Integrity High Speed Digital The Algorithmic Modeling application programming Interface (AMI) extension to the Input/Output Buffer Information Specification (IBIS) standard allows IC vendors can share ‘executable datasheets’ of the high speed digital SERDES without proprietary encryption. One model can run in any EDA tool that supports the standard. SystemVue 2010.07 and ADS 2011.01 will generate and simulate this type of model, respectively. The webcast will show you the workflow this new capability enables.

地點與時間

費用 地點 詳細資訊
免費 At Your PC View the recording of the Sep 9, 2010 broadcast 

上表所列為參考訂價,如有任何變更,恕不另行通知。