Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Addressing Crosstalk Challenges from Simulation to Board Debug Webcast

1   Hour | Webcast - recorded | Where & When

WHAT IS THE WEBCAST ABOUT

Crosstalk is becoming a huge challenge in today’s design due to higher signal transfer rate in very compact designs. Crosstalk can corrupt the data transmission, closes the signal eye opening, adds jitter to the signal and increases bit errors which will affect the operation of your product. There can be many type of crosstalk aggressors, which includes adjacent transmission lines, power supplies, phase lock loops and reference clocks. Identifying and minimizing crosstalk early through simulation and analysis is critical to reduce the board spins at the product level. If crosstalk is present in the board you are measuring and affecting your design, effective tools are needed to quickly and effectively analyze and debug the issues. This presentation will provide the tools and insights how to solve crosstalk challenges from simulation to actual board analysis and debug.

WHO SHOULD ATTEND

Engineers who need to analyze and simulate crosstalk in their high-speed digital designs.

PRESENTERS

Min-Jie Chong, Product Planner

Min-Jie is the product planner for Infiniium Series oscilloscopes

 

 

Hee-Soo Lee, Product Manager

Hee-Soo is the Signal Integrity, Power Integrity, 3D Electromagnetic (3D-EM) Application Lead for Keysight EEsof

Where & When

Price Location For more information
Free At Your PC Enroll to view the June 28, 2017 recorded broadcast 

Prices shown are list prices and are subject to change without notice.