Using IBIS AMI Models as ‘Executable Data sheets’ in High Speed Digital Interconnect Simulations
Webcast - recorded | Where & When
The Algorithmic Modeling application programming Interface (AMI) extension to the Input/Output Buffer Information Specification (IBIS) standard allows IC vendors can share ‘executable datasheets’ of the high speed digital SERDES without proprietary encryption. One model can run in any EDA tool that supports the standard. SystemVue 2010.07 and ADS 2011.01 will generate and simulate this type of model, respectively. The webcast will show you the workflow this new capability enables.
Where & When
Price | Location | For more information |
---|---|---|
Free | At Your PC | View the recording of the Sep 9, 2010 broadcast |
Prices shown are list prices and are subject to change without notice.