이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

RF/uW Switching Solutions Webcast

1   시간 | 웹캐스트 - recorded | 시간 및 장소

WHAT IS THE WEBCAST ABOUT

RF and microwave switches are used extensively in microwave test systems for signal routing between instruments and devices under test (DUT). Configuring switches into a switch matrix system enables signal routing from multiple instruments to single or multiple DUTs. This allows multiple tests to be performed with the same setup, eliminating the need for frequent connects and disconnects. The entire testing process can be automated, increasing the throughput in high-volume production and measurement intensive environments. This presentation discusses how different types of switches can simplify your test setup and measurements and also how to create switch matrix for single-connection-multiple measurements.

WHO SHOULD ATTEND

Manufacturing in A/D, telecommunication, system integrators and electronics manufacturers

PRESENTER

Matt Del Margo, RF/uW Application Engineer, Keysight Technologies

Matt Del Margo is currently an application engineer in the San Francisco Bay Area specialize in RF & uW measurements. Over the past 6 years with Keysight/Agilent, he’s worked on the In-Circuit Board Test team, in the North America Technical Call Center and been involved with multiple seminars and tours.

시간 및 장소

강의료 위치 자세한 정보
무료 At Your PC Enroll to view the July 8, 2015 recorded broadcast 

가격은 정가이며 예고없이 변경될 수 있습니다.

교육 및 이벤트 자료

RF/uW Switching Solutions Webcast Slides 
Slides from the July 8, 2015 RF/uW Switching Solutions Webcast

세미나 프리젠테이션 2015-07-08

PDF PDF 1.46 MB