検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

Effectively Maintain Mission Critical Communication Systems Webcast

1   時間 | ウェブセミナ(録画) | 日程/会場

WHAT IS THE WEBCAST ABOUT

Mission critical communication systems include RADAR, SATCOM, VHF/UHF radio and microwave backhaul. Depending on the branch of military, these system can be installed on ground, vehicles, ships and aircraft. For these mission critical systems, it is key to effectively maintain optimum performance levels.

Reduced system performance or failure can usually be traced to faulty components such as T/R modules, antennas, cable waveguide, filters and amplifiers. This paper will discuss what needs to be tested and how to test and verify these systems. Key topics are RADAR field test and verification, SATCOM field test, microwave backhaul test, cable and antenna test, VNA calibration in the field, waveguide calibration and tests as well as radio environment characterization.

WHO SHOULD ATTEND

Military communication engineers, FAA engineers, FCC engineers, public safety and direct government.

PRESENTER

Rolland Zhang, Senior Product Manager, Agilent Technologies

Rolland Zhang is a senior product manager for Agilent FieldFox RF handheld analyzers, based in Santa Rosa, California. Rolland has over 20 years of experience with the wireless communication industry in areas of infrastructure installation and maintenance, network engineering, optimization and troubleshooting. He currently devotes his time to developing FieldFox for the wireless communications and aerospace /defense communications.

日程/会場

価格 開催地 詳細
無料 At Your PC Enroll to view the April 17, 2014 recorded broadcast 

価格は予告無く変更されることがあります。