検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

Using IBIS AMI Models as ‘Executable Data sheets’ in High Speed Digital Interconnect Simulations

ウェブセミナ(録画) | 日程/会場

Signal Integrity High Speed Digital The Algorithmic Modeling application programming Interface (AMI) extension to the Input/Output Buffer Information Specification (IBIS) standard allows IC vendors can share ‘executable datasheets’ of the high speed digital SERDES without proprietary encryption. One model can run in any EDA tool that supports the standard. SystemVue 2010.07 and ADS 2011.01 will generate and simulate this type of model, respectively. The webcast will show you the workflow this new capability enables.

日程/会場

価格 開催地 詳細
無料 At Your PC View the recording of the Sep 9, 2010 broadcast 

価格は予告無く変更されることがあります。