Here’s the page we think you wanted. See search results instead:

 

Parla con un Esperto

Advancements in Non-Destructive Testing of Composite Materials Webcast

1   Hour | Webcast - Registrato | Where & When

WHAT IS THE WEBCAST ABOUT

This webcast will cover the latest advancements in unique “Gaussian Beam” non-destructive testing (NDT) of non-metallic material measurement techniques. These techniques are used in both high-speed in-process quality control (QC) and laboratory quality assurance (QA). The materials tested range from raw products to final deliverables such as: powders, resins, webs, prepregs, plastics, foams, honeycomb panels, resistive films, absorbers, and composite structures. Also included is the inspection for a range of defects such as: multi-directional material uniformity, moisture content, raw material consistency (e.g. powders, resins, and prepreg webs). Additionally, foreign object detection (FOD) for metal flakes, paint chips, grease, and plastics are discussed.

MWI Laboratories provides dielectric composite material characterization testing, engineering services, equipment sales, and rentals to customers in the aerospace, automotive, pharmaceutical, food, oil and gas, electronics, and alternative energy industries.

WHO SHOULD ATTEND

Automotive fabrication and repair facility personnel, pharmaceutical, food, cell phone, circuit board, oil and gas industry personnel, government, academia and research institutions.

PRESENTER

Jeffrey Peebles, Test Engineer, PM, MWI Laboratories

Jeff is co-inventor / President of MWI Laboratories and the unique RF test systems. MWI Laboratories is a faculty-spinoff from Arizona State University (ASU). Where it was a research / teaching laboratory and service center for more than 7 years. It has been a growing stand-alone company for more than 5 years. Jeff has more than 25 year in all levels of management and more than 34 years of experience in the design, development, and implementation of unique Gaussian Beam RF composite material test methods for non-destructive (NDT) in-Process quality control (QC), laboratory quality assurance (QA), and hand held test methods for field service inspection. Jeff is co-inventor on nine patents and another 5 pending which ranges from advance RF / EMI absorbing materials to non-destructive Gaussian Beam Polyrod antennas / Linearly Polarized Eddy current sensors and EMC antennas.

Where & When

Price Location For more information
Free At Your PC Enroll to view the April 26, 2017 recorded broadcast 

Prices shown are list prices and are subject to change without notice.

Training & Event Materials

Advancements in Non-Destructive Testing of Composite Materials Webcast Slides 
Slides from the April 26, 2017 Webcast

Seminar Materials 2017-04-26

PDF PDF 3.09 MB