Here’s the page we think you wanted. See search results instead:

 

Parla con un Esperto

USB Type-C Design Implementations – Overcoming Test Challenges

1   Hour | Webcast - Registrato | Where & When

WHAT IS THE WEBCAST ABOUT

The USB Type-C ecosystem includes technologies like USB 3.1 Gen 2, USB-PD, MHL, Thunderbolt 3, DisplayPort, and HDMI Alt Mode.

As the USB Type-C ecosystem moves into the main-stream with worldwide adoption, there are significant learnings from early silicon and system implementations.

This session will illustrate the most common challenges and issues with implementing USB Type-C, and solutions to properly characterize and validate your designs.

WHO SHOULD ATTEND

Engineers, project managers and technicians who need to test USB-C designs.

PRESENTER

Jit Lim, Strategic Solution Planner, Keysight Technologies

Where & When

Price Location For more information
call for price At Your PC Enroll to view the February 21, 2017 recorded broadcast 

Prices shown are list prices and are subject to change without notice.