Here’s the page we think you wanted. See search results instead:

 

Parla con un Esperto

RF/uW Switching Solutions Webcast

1   Hour | Webcast - Registrato | Where & When

WHAT IS THE WEBCAST ABOUT

RF and microwave switches are used extensively in microwave test systems for signal routing between instruments and devices under test (DUT). Configuring switches into a switch matrix system enables signal routing from multiple instruments to single or multiple DUTs. This allows multiple tests to be performed with the same setup, eliminating the need for frequent connects and disconnects. The entire testing process can be automated, increasing the throughput in high-volume production and measurement intensive environments. This presentation discusses how different types of switches can simplify your test setup and measurements and also how to create switch matrix for single-connection-multiple measurements.

WHO SHOULD ATTEND

Manufacturing in A/D, telecommunication, system integrators and electronics manufacturers

PRESENTER

Matt Del Margo, RF/uW Application Engineer, Keysight Technologies

Matt Del Margo is currently an application engineer in the San Francisco Bay Area specialize in RF & uW measurements. Over the past 6 years with Keysight/Agilent, he’s worked on the In-Circuit Board Test team, in the North America Technical Call Center and been involved with multiple seminars and tours.

Where & When

Price Location For more information
Free At Your PC Enroll to view the July 8, 2015 recorded broadcast 

Prices shown are list prices and are subject to change without notice.

Training & Event Materials

RF/uW Switching Solutions Webcast Slides 
Slides from the July 8, 2015 RF/uW Switching Solutions Webcast

Seminar Materials 2015-07-08

PDF PDF 1.46 MB