Here’s the page we think you wanted. See search results instead:

 

Parla con un Esperto

MIPI M-PHY, D-PHY and C-PHY Receiver Testing – Today and Tomorrow

1   Hour | Webcast - Registrato | Where & When

WHAT IS THE WEBCAST ABOUT

The mobile industry benefits from standards for hardware and software interfaces for mobile devices established by the MIPI Alliance. Data rate extensions of existing D-PHY and M-PHY interfaces, as well as the recently published multiple bit/symbol C-PHY interface, meet demands for higher aggregate bandwidth. This webcast will provide an overview of the different MIPI PHY technologies and discuss receiver test solutions for the validation of conformance with the MIPI specifications to achieve interoperability.

WHO SHOULD ATTEND

Design engineers, signal integrity engineers, quality engineers, validation engineers, test engineers, architects, project managers, program managers, application managers, application engineers and system integrators.

PRESENTER

Michael Fleischer-Reumann, Strategic Product Planner, Keysight Technologies

After receiving his Diploma in electrical engineering from the Ruhr-University, Bochum, Germany, in 1980, Michael joined HP in Boeblingen. He held various positions in R&D and marketing. His R&D work resulted in patents on fiber optic components, electronic circuits and measurement methods. Currently, Michael is a planner and application expert for BERTs with Keysight Technologies. He contributed to standardization within OIF, IEEE, PCI-SIG and is currently active within the MIPI Alliance.

Where & When

Price Location For more information
Free At Your PC Enroll to view the October 21, 2014 recorded broadcast 

Prices shown are list prices and are subject to change without notice.

Training & Event Materials

MIPI M-PHY, D-PHY and C-PHY Receiver Testing – Today and Tomorrow Webcast Slides 
Slides from the October 21, 2014 webcast

Seminar Materials 2014-10-21

PDF PDF 2.38 MB