Innovations in EM Simulation for High Speed Digital Design
Webcast - recorded | Where & When
The full-wave method-of-moments EM simulation technique is very powerful for solving certain high speed digital design signal problems. Two areas in particular are firstly those where the trace inductances are small and the frequency ripple extends into the gigahertz regime (e.g. packages and small PCBs) and secondly cost-reduced boards that use the split power ground topology that breaks the solid power/ground assumption of traditional high speed digital design tools. In this webcast, we’ll show how the new version of Momentum (coming in ADS 2011.01) will help you solve these problems. We show how algorithms that scale as NlogN improve capacity and how net-based set up simplifies the path from problem to solution.
Where & When
Price | Location | For more information |
---|---|---|
Free | At Your PC | View the recording of the Nov 18, 2010 WebEX |
Prices shown are list prices and are subject to change without notice.