Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Physical Layer Test Challenges and Solutions for MIPI Interfaces

1   Hour | Webcast | Where & When

Overview:

The Mobile Industry Processor Interface (MIPI) Alliance standards body standardizes interfaces for mobile applications and designs. The MIPI D-PHY and M-PHY are introduced as high-speed physical layers, which are used in multiple applications such as camera, display, memory and baseband. Other protocols including USB 3.0 and PCIe are also in the process of being adapted to work with the M-PHY physical layer as well. Since D-PHY and M-PHY are optimized for performance and power consumption, there are many new validation challenges. In addition, they have to comply with the requirements outlined in the MIPI Conformance Test Suites, which are key to system interoperability. If you are developing or validating these MIPI-based designs, you'll want to attend this webcast to understand how to overcome the physical layer test challenges.

Who should attend:

Design, test and validation engineers who need to characterize and validate compliance of their MIPI designs.

Presenter: Min-jie Chong

Min-jieMin-jie Chong is the Keysight Technologies Product Manager responsible for mobile interface (MIPI) and storage (SATA/SAS) technology test solutions. He is a contributor to the MIPI PHY and Serial ATA Working Group. He has a bachelor’s degree in Electrical Engineering and recently obtained his post-graduate degree in MBA at University of Colorado.

Where & When

Price Location For more information
free At your desk View the recording 

Prices shown are list prices and are subject to change without notice.