Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

emv 2018 - International Exhibition and Conference on Electromagnetic Compatibility (EMC)

Tradeshow | Where & When

Get access to the great insight into electromagnetic compatibility at emv 2018 in Düsseldorf.
Meet our experts in Hall 3, booth 305.
Request your free entrance ticket below.

 

The following solutions will be on display at EMV 2018:

  • Near field measurement with an oscilloscope being able to correlate time measurement with EMI events and the new Keysight's EMI measurement application on X-Series signal analyzers. Those allows you to perform pre-compliance measurements and diagnostic evaluation of your designs, so you can find and fix problems before to enter the test chamber.
  • Real-time EMC measurements to diagnose PCB problems in a fast manner using EMSCAN’s patented scanner module with Keysight spectrum analyzers
  • Efficient immunity testing for components which are connected to a high-voltage grid with the Scienlab Voltage Ripple Generator (VRG). The VRG can be used for all components which are connected to a high-voltage grid, which are in the voltage range between 60 VDC and 1500 VDC, and which are to be tested for immunity to interference sources to ISO 7637-4


Request your free entrance ticket

Where & When

Price Date(s) Location
Free 2018-02-20 — 2018-02-22 Düsseldorf, Germany

Prix susceptibles de modification sans préavis.