Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

SI/PI PCB Design Considerations for Thermal Webcast

1   Hour | Webcast - enregistré | Where & When

Typically signal integrity (SI) and power integrity (PI) engineers set or assume the temperature for analysis at room temperature. However, the temperature may be higher than that, depending on the DUT location on PCB. What thermal effects for SI and PI do we anticipate if the PCB temperature is high? In this webcast, we will review the thermal effects on your PCB designs and demonstrate the performance changes due to the temperature change based on a practical case study.

PRESENTER

Hee-Soo Lee, 3D EM Applications Specialist, Keysight EEsof EDA

Hee-Soo Lee holds a BSEE degree from the Hankuk Aviation University, Korea. He has more than 20 years of design and simulation experience in the area of RF and Microwave designs, and is currently the Applications Specialist for 3D EM solutions at Keysight EEsof EDA.

Where & When

Price Location Pour plus d'information
Free At Your PC Enroll to view the January 25, 2018 recorded broadcast 

Prix susceptibles de modification sans préavis.

Evènements

SI/PI PCB Design Considerations for Thermal Webcast Slides 
Slides from the January 25, 2018 webcast

Seminar Materials 2018-01-25

PDF PDF 3.21 MB