Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

Design and Simulation of 5G 28-GHz Phased Array Transceiver Webcast

1   Hour | Webcast - enregistré | Where & When

WHY THIS WEBCAST IS IMPORTANT

This presentation describes the design and simulation of a 4-channel transmit chain of a mmWave 28-GHz transceiver with a beam-steered patch antenna array. Design techniques are demonstrated to achieve the desired level of performance using system, circuit and electromagnetic simulation technologies. Array antenna, PA, LNA, Switch and Phase Shifter are designed with 0.18um SiGe BiCMOS technology and complementary technologies.

WHO SHOULD ATTEND

System and Design Engineers who work on 5G or Aerospace & Defense system/circuit design and simulation.

PRESENTER

Jack Sifri, MMIC/Module Design-Flow Specialist

Jack Sifri is the MMIC/Module Design-Flow Specialist and Product Manager of MMIC simulation technologies at Keysight EEsof EDA. Before joining Keysight, Jack had spent 15 years designing RF and Microwave circuits for space applications at Hughes Aircraft Co. Jack has published many articles on MMIC Design Flow, LNA Design Techniques, Statistical Design Methodology and Design for Manufacturing, Non-Linear X-Parameters, and on Circuit Simulation Technologies. Jack holds two degrees in Electrical Engineering from the University of California, Los Angeles and an MBA degree from the University of Southern California.

Here are the slides from this webcast

*Design and Simulation of 5G 28-GHz Phased Array Transceiver Slides Workspace

*Note: Access to additional workspace materials for this workshop requires an active license and Knowledge Center login.
Already have a license but don't have a Knowledge Center login? Please fill out and submit the Keysight EDA Knowledge Center Registration Form.

Where & When

Price Location Pour plus d'information
Free At Your PC Enroll to view the August 3, 2017 recorded broadcast 

Prix susceptibles de modification sans préavis.