Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

Testing Voice Over LTE (VoLTE) on Your Device Webcast

1   Hour | Webcast - enregistré | Where & When

WHAT IS THE WEBCAST ABOUT

The packet switched architecture of LTE poses some unique challenges in designing and testing voice on your device. This webinar provides insights into the details of the technology and discusses relevant solutions for testing VoLTE using IMS.
We will cover the following:

-Technology behind VoLTE based on IMS
-Analyzing and troubleshooting call setup and handover/fallback
-Measurement of voice quality
-Simultaneous voice and data, coverage and performance measurements

WHO SHOULD ATTEND

Engineers designing chipsets, developing modems, or buildling cellphones. This is also applicable to anyone doing functional design verification, or network validation testing.

PRESENTER

Sandy Fraser, Applications Solution Expert, Keysight Technologies

Sandy Fraser is a 30-year veteran of the RF and microwave industry with expertise spanning DC to 100 GHz applied to such diverse technologies as space and military products and Infrared. Sandy’s career includes over 20 years’ experience with a cellular radio focus. During the last 14 years with Keysight Technologies, Sandy has focused on base station emulators for manufacturing test instruments, including the 8960, the PXT and the UXM. Today he is the applications expert for VoLTE and MIMO OTA and specializes in LTE protocol and signaling. Sandy is a well-published author and his papers and presentations are appreciated by a global audience. He holds a BSc in Mechanical Engineering from Glasgow University.

Where & When

Price Location Pour plus d'information
Free At Your PC Enroll to view the January 27, 2016 recorded broadcast 

Prix susceptibles de modification sans préavis.

Evènements

Testing Voice Over LTE (VoLTE) on Your Device Webcast Slides 
Slides from the January 27, 2016 webcast

Seminar Materials 2016-01-27

PDF PDF 1.13 MB